ACS COMP P-PULL 54 RED + NC
Legrand
ACS COMP P-PULL 54 RED + NC
REF. 023728
EAN numeris.
3245060237288
22,55 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Unlocking method | Pull-release |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 0 |
Degree of protection (IP) | IP66 |
Mounting method | Built-in |
With lighting | No |
---|---|
Hole diameter | 22.5 mm |
Connection type auxiliary circuit | Screw connection |
Diameter cap | 54 mm |
Dokumentacija
1 document
Autocad 3D
PASIRINKITE VEIKSMĄ