Adaptor universal backbox for waxed concrete pouring then standard floor box, 16M vertical or 12M horizontal
Universal Floor boxes LG
Legrand
Adaptor universal backbox for waxed concrete pouring then standard floor box, 16M vertical or 12M horizontal
REF. 088085
EAN numeris.
3414970755698
This adaptor for universal backbox allows to pour a waxed concrete (polybeton) on the first screed then to install a standard floor box with an wiring devices capacity of 16 modules in vertical position or 24 modules in horizontal position
92,43 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Nominal dimension | 0 mm |
---|---|
Width | 323 mm |
Length | 323 mm |
Mounting opening | Square |
Cover mounting opening | Yes |
---|---|
Floor maintenance | Wet |
Material thickness | 2 mm |
Material | Steel |
Dokumentacija
2 documents
Techninis duomenų lapas
Instrukcija
6 documents
BIM failas
BIM failas
BIM failas
BIM failas
BIM failas
BIM failas
PASIRINKITE VEIKSMĄ