ALTIS PARTITION SEPAR.2000X600
Legrand
ALTIS PARTITION SEPAR.2000X600
REF. 048042
EAN numeris.
3245060480424
451,63 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Suitable for enclosure building depth | 600 mm |
---|---|
Width | 500 mm |
Height | 2100 mm |
Material | Steel |
Surface finishing | Other |
With lock | No |
Construction type | Individual part |
For internal separation form 2a | Yes |
---|---|
For internal separation form 2b | No |
For internal separation form 3a | No |
For internal separation form 3b | No |
For internal separation form 4a | No |
For internal separation form 4b | No |
Dokumentacija
1 document
Instrukcija
PASIRINKITE VEIKSMĄ