
BLANKING & MOSAIC ADAPT. WHITE
Legrand
BLANKING & MOSAIC ADAPT. WHITE
REF. 665695
EAN numeris.
3245066656953
7,37 €
/
Vienetas
Product available in
10 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Material | Plastic |
---|---|
Height | 76 mm |
Width opening | 45 mm |
Height opening | 45 mm |
Colour | White |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP31 |
Operating / setting temperature | -5-35 °C |
---|---|
Storage temperature | -25-70 °C |
RAL-number | 9003 |
Halogen free | TRUE |
Antimicrobial treatment | FALSE |
Mounting method | Flush-mounted |
Dokumentacija
1 document
Sertifikatai
PASIRINKITE VEIKSMĄ