Blanking plate Soliroc - 2 mod
SOLIROC
Legrand
Blanking plate Soliroc - 2 mod
REF. 077866
EAN numeris.
3245060778668
Soliroc™ - sockets and mounting accessories IK 10- Suitable for public buildings, unsupervised passageways, car parks, communal areas in buildings- High resistance to IK 10 impacts and humidity
22,34 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Material | Metal |
---|---|
Construction type lens | Square |
Width opening | 70.4 mm |
Height opening | 70.4 mm |
Colour | Other |
Degree of impact strength (IK) | IK10 |
---|---|
Degree of protection (IP) | IP55 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Dokumentacija
3 documents
Sertifikatai
Sertifikatai
Sertifikatai
PASIRINKITE VEIKSMĄ