
COVER FOR GEARBOX INSTALLATION D.60
Legrand
COVER FOR GEARBOX INSTALLATION D.60
REF. 089569
EAN numeris.
3245060895693
1,73 €
/
Vienetas
Product available in
50 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Diameter | 96.5 mm |
---|---|
For box-/housing diameter | 60-60 mm |
Length | 96.5 mm |
Width | 96.5 mm |
Depth | 23.5 mm |
Shape | Round |
Type of fastening | Screw cover |
Model | Other |
With cable outlet | No |
Material | Plastic |
---|---|
Halogen free | TRUE |
Colour | Grey |
With screws | No |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |