
COVER FOR WATERPROOF INSTALLATION BATIBOX
Legrand
COVER FOR WATERPROOF INSTALLATION BATIBOX
REF. 089568
EAN numeris.
3245060895686
1,46 €
/
Vienetas
Product available in
5 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Diameter | 86 mm |
---|---|
For box-/housing diameter | 85-85 mm |
Length | 86 mm |
Width | 86 mm |
Depth | 15 mm |
Shape | Round |
Type of fastening | Cover for mounting with screws |
Model | Construction protective cover |
With cable outlet | No |
Material | Plastic |
---|---|
Halogen free | TRUE |
Colour | White |
With screws | No |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |