
DX3 RCD 4P 125A AC 30MA
Legrand
DX3 RCD 4P 125A AC 30MA
REF. 410625
EAN numeris.
3245064106252
302,28 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Nominal voltage | 250-440 V |
---|---|
Nominal current | 125 A |
Rated fault current adjustable | No |
Rated fault current | 0.03-0.03 A |
Max. delay time | 0 ms |
Delay adjustable | No |
Number of poles | 4 |
Leakage current type | AC |
Frequency | 50 Hz |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 6 kV |
Connectable conductor cross section solid-core | 1.5-70 mm² |
Connectable conductor cross section multi-wired | 1.5-50 mm² |
Anti-nuisance tripping version | No |
With interlocking device | Yes |
Degree of protection (IP) | IP20 |
Pollution degree | 3 |
---|---|
Ambient temperature during operating | -25-70 °C |
Width | 213.6 mm |
Height | 129 mm |
Depth | 78 mm |
Degree of impact strength (IK) | IK02 |
Storage temperature | -40-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | TRUE |
Connection type | Screwed terminal , Cable |
Mounting method | DIN rail |
Connected object | No |
Application store for download | Not applicable |
Dokumentacija
1 document
Instrukcija
1 document
Autocad 3D
PASIRINKITE VEIKSMĄ