Fitting for drilling
Legrand
Fitting for drilling
REF. 069597
EAN numeris.
3245060695972
13,53 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Type of accessory/spare part | Other |
---|---|
Suitable for built-in installation box | No |
Suitable for central conduit box | No |
Width | 201 mm |
Height | 82 mm |
Depth | 20 mm |
---|---|
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP55 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |