
HOOK BATIBOX RILSAN L.160MM
Legrand
HOOK BATIBOX RILSAN L.160MM
REF. 089586
EAN numeris.
3245060895860
4,57 €
/
Vienetas
Product available in
20 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Type of accessory/spare part | Mounting pin |
---|---|
Suitable for built-in installation box | Yes |
Suitable for central conduit box | Yes |
Width | 3.75 mm |
Height | 3.75 mm |
Depth | 185.85 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |