Pereiti į pagrindinį turinį
Logo print

Pivoting 19 inches cabinet 16U 800 x 600 x 600mm

Legrand

Pivoting 19 inches cabinet 16U 800 x 600 x 600mm

REF. 046213 EAN numeris. 3245060462130
772,07 € / Vienetas
Rekomenduojama kaina Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Techninės charakteristikos

Mounting level Front side
Model With permanent frame
Type of profile rail L-shaped
Number of doors 1
Type of ventilation Passive
Width 600 mm
Height 800 mm
Depth 600 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 16
Max. load capacity 48 kg
With roof plate Yes
With earthing Yes
With front door Yes
With sidewall Yes
Demountable Yes
Material Steel
Surface finishing Powder coating
Colour Black
RAL-number 7016
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
Degree of impact strength (IK) IK08
Fitted with door or cover Yes

Dokumentacija

1 document
Instrukcija
LE02643AB.pdf pdf (1.38 Mo)