REAR IS PARTITION H 300 MM
Legrand
REAR IS PARTITION H 300 MM
REF. 404688
EAN numeris.
3245064046886
224,21 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Suitable for enclosure building width | 725 mm |
---|---|
Width | 600 mm |
Height | 300 mm |
Material | Steel |
Surface finishing | Other |
With cable entry | Yes |
With lock | No |
Construction type | Individual part |
---|---|
For internal separation form 2a | No |
For internal separation form 2b | Yes |
For internal separation form 3a | No |
For internal separation form 3b | Yes |
For internal separation form 4a | No |
For internal separation form 4b | Yes |
Dokumentacija
2 documents
Instrukcija
Techninė instrukcija
PASIRINKITE VEIKSMĄ