Pereiti į pagrindinį turinį
Logo print

TIME CLOCK DIG 2 CW 24V

Legrand

TIME CLOCK DIG 2 CW 24V

REF. 412643 EAN numeris. 3245064126434
189,31 € / Vienetas
Rekomenduojama kaina Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Techninės charakteristikos

Mounting method DIN rail
Number of channels 2
Supply voltage 24-24 V
Voltage type (supply voltage) AC/DC
Frequency supply voltage 50-60 Hz
Autonomy in years 5
Accuracy per day 0.1 s
Text guidance in display Yes
External programming Yes
With memory card No
60 min program No
24 h program Yes
Weekly program Yes
Annual program Yes
Holiday program Yes
Impulse program No
Cycle program Yes
Astro program No
Random program Yes
Hour meter Yes
Mains synchronous Yes
Quartz controlled Yes
Radio-controlled No
Radio-controlled (DCF77) No
GPS (global positioning system) No
Contact type Change-over contact (NO/NC)
Shortest switching time channel 1 0.01666 min
Number of memory locations 56
Automatic switching summer-/winter time Yes
Suitable for manual operation Yes
External pushbutton input No
Switching preselection Yes
Nominal switching current at 250 V AC 16 A
Potential free switch contact Yes
Degree of protection (IP) IP20
Width in number of modular spacings 2
Width 35.6 mm
Height 83 mm
Depth 60 mm
Contains Batteries and/or Accumulator Yes

Dokumentacija

1 document
Instrukcija
292556GB-03.pdf pdf (1.18 Mo)