-
Number of contacts as change-over contact
-
Colour button
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Switching function
-
Type of switch
-
Number of contacts as change-over contact
-
Number of contacts as change-over contact
-
Number of switch positions
-
Colour button
-
Number of switch positions
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Lamp voltage
-
Lamp voltage
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated current
-
With zero (off) position
-
Switching current
-
Switching voltage
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Width in number of modular spacings
-
Mounting method
-
Min. rated voltage
-
Width in number of modular spacings
-
Min. rated voltage
-
With retraction in 0-position
-
With retraction in 0-position
-
Lamp type
-
Lamp type
-
Short-circuit breaking capacity (Icw)
-
Type of control element
-
Colour calotte
-
Colour calotte
-
Colour calotte
-
Device construction
-
Colour calotte
-
Colour calotte
-
Colour calotte
-
Colour calotte
-
Lamp socket
-
Suitable for front mounting
-
Number of poles
-
Front shield size
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Complete device in housing
-
Max. lamp power
-
Max. lamp power
-
Max. lamp power
-
Suitable for floor mounting
-
Degree of protection (IP), front side
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Frequency
-
Type of lighting
-
Estimated bulb life
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Label space/information surface

Control switch single function - 20 A - 250 V~ - NO+NC
Be PVM

Control switch single function - 20 A - 250 V~ - 2 NO
Be PVM

Push-button switch CX³ 1 NC contacts - 250V~ - 20A - 1 module
Be PVM

Push-button switch CX³ 1 NO contacts - 250V~ - 20A - 1 module
Be PVM

Double push-button switch CX³ 1N/O + 1N/C contacts - 250V~ - 20A - 1 module
Be PVM

Push-button switch CX³ 1N/O contacts with green LED indicator 12/48V~/= - 250V~ - 20A - 1 module
Be PVM

Push-button switch CX³ 1N/C contacts with red LED indicator 12/48V~/= - 250V~ - 20A - 1 module
Be PVM

Push-button switch CX³ 1N/O contacts with green LED indicator 110/400V~ - 250V~ - 20A - 1 module
Be PVM

Push-button dual functions - 20 A - 100/400 V~/= - NO + red LED indicator
Be PVM

LED indicator - yellow 12/48 V~/= - 1 module
Be PVM

LED indicator - red 12/48 V~/= - 1 module
Be PVM

LED indicator - green 12/48 V~/= - 1 module
Be PVM

LED indicator - white 110/400 V~ - 1 module
Be PVM

LED indicator - white 12/48 V~/= - 1 module
Be PVM

LED indicator - blue 110/400 V~ - 1 module
Be PVM

LED indicator - blue 12/48 V~/= - 1 module
Be PVM

LED indicator - yellow 110/400 V~ - 1 module
Be PVM

LED indicator - red 110/400 V~ - 1 module
Be PVM

LED indicator - green 110/400 V~ - 1 module
Be PVM

Double LED indicator - green + red 110/400 V~ - 1 module
Be PVM

LED Indicator - triple 230/400 V~ - 3 lamps colourless - 1 module
Be PVM

LED Indicator - triple 230/400 V~ - red - 1 module
Be PVM

LED Indicator - triple 230/400 V~ - red/yellow/green - 1 module
Be PVM

Double LED indicator - green + red 12/48 V~ - 1 module
Be PVM