-
Height baseboard duct
-
Cover model
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Height baseboard duct
-
Transparent
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Suitable for depth of wall duct
-
Depth plinth skirting duct
-
Material
-
Material quality
-
Equipped with
-
Material quality
-
Material quality
-
Shape
-
Length
-
Angle
-
Angle
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Mounting method installation unit
-
Decoration
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of plug-in partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment

Cover joint for DLPlus mini-trunking 20x12,5mm. White

Cover joint for DLPlus mini-trunking 32x12,5mm. White

Variable internal-external angle for DLPlus mini-trunking 20x125mm
Be PVM

Variable internal-external angle for DLPlus mini-trunking 32x12,5mm
Be PVM

Variable flat angle for DLPlus mini-trunking 20x12,5mm White
Be PVM

Variable flat angle for DLPlus mini-trunking 32x12,5mm White
Be PVM

Flat T junction for DLPlus mini-trunking 20x12,5mm. White
Be PVM

Flat T junction for DLPlus mini-trunking 32x12,5mm. White
Be PVM

End cap for DLPlus mini-trunking 20x12,5mm. White

End cap for DLPlus mini-trunking 32x12,5mm. White

Frame Oteo, 1 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 12,5mm
Be PVM

Frame Oteo, 2 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 12,5mm
Be PVM

Adaptator for mounting Mosaic frames at end of the mini-trunking 20x12,5mm
Be PVM

Adaptator for mounting Mosaic frames at end of the mini-trunking 32x12,5mm and 32x16mm
Be PVM

Adaptator for mounting Mosaic frames cat.no 031611, alongside the mini-trunking thickness 12,5mm
Be PVM

Adaptator for mounting Mosaic frames cat.no 031613 or 031621, alongside the mini-trunking thickness 12,5mm
Be PVM

Adaptator for mounting Mosaic frames cat.no 031614 or 031622, alongside the mini-trunking thickness 12,5mm
Be PVM

DLPlus Mini-Trunking 2 compartments with a central separation partition, 20x12,5mm. White
Be PVM

DLPlus Mini-Trunking 1 compartment with a stop wire membrane, without separation partition, 20x12,5mm. White
Be PVM

DLPlus Mini-Trunking 2 compartments with a central separation partition, 32x12,5mm. White
Be PVM

DLPlus Mini-Trunking 1 compartment with a stop wire membrane, without separation partition, 32x12,5mm. White
Be PVM