-
Number of contacts as change-over contact
-
Busbar thickness
-
Suitable for number of poles
-
Suitable for number of poles
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Connection type
-
Type of accessory/spare part
-
Function
-
Rated voltage
-
Device fitting
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Max. number of padlocks
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as normally open contact
-
Busbar width
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Suitable for shackle diameter
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally closed contact
-
Material
-
Suitable for
-
Version as busbar adapter
-
Suitable for
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Width clamp
-
Version as built-in device
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of fault-signal switches
-
Built as switching-on coil
-
Max. conductor cross section
-
Type of electric connection
-
Built as switch-off coil
-
Max. rated operation current Ie
-
With extension shaft
-
Voltage type
-
Suitable for power circuit breaker
-
Suitable for round conductor connection
-
Suitable for round conductor connection
-
Type of electrical connection of main circuit
-
Model
-
Suitable for emergency stop
-
Suitable for emergency stop
-
Suitable for sector conductor connection
-
Suitable for sector conductor connection
-
Suitable for switch disconnector
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Delayed
-
Suitable for strip conductor connection
-
Suitable for off-load switch
-
With auto test for earth leakage function
-
Suitable for motor safety switch
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for overload relay
-
Suitable for max. current main contact unit
-
Rated switch current
-
Number of poles
-
Contact safe
-
Contact safe
-
Colour
-
Colour
-
Height
-
Height
-
Height
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Voltage type
-
Colour
-
Colour
-
Connection type

Adaptor for lug - for DPX 630 - with insulated shields
Be PVM

Spreaders - for DPX/DPX-IS 630 - rear terminals incoming/outgoing - 3P
Be PVM

Spreaders - for DPX/DPX-IS 630 - rear terminals incoming/outgoing - 4P
Be PVM

Insulated shields (3) - for DPX 250/630
Be PVM

Padlock - for DPX 630 - for locking in ''open'' position
Be PVM

Sealable terminal shields (2) - for DPX 630 - 3P
Be PVM

Sealable terminal shields (2) - for DPX/DPX-IS 630 - 4P
Be PVM

IP 20 terminal cover - 3P - Set of two terminal covers
Be PVM

IP 20 terminal cover - 4P - Set of two terminal covers
Be PVM

DPX3 630 PLATE FOR D/O VERSION
Be PVM

DPX3 630 PLATE FOR P/I VERSION
Be PVM

Extended front terminals (4) - for DPX 630
Be PVM

Circuit breaker DPX3 1600,4 poles, with rated current of 1000A and rotary knob electronic protection unit.
Be PVM

Circuit breaker DPX3 1600,4 poles, with rated current of 1250A and rotary knob electronic protection unit.
Be PVM

Undervoltage releases for DRX/DPX³ - 230 V~ and =
Be PVM

Undervoltage releases for DRX/DPX³ - 400 V~ and =
Be PVM

Undervoltage releases for DRX/DPX³ - 24 V=
Be PVM

Undervoltage releases for DRX/DPX³ - 24 V~
Be PVM

Undervoltage releases for DRX/DPX³ - 48 V~ and =
Be PVM

Undervoltage releases for DRX/DPX³ - 110 V~ and =
Be PVM

Automatic control switch control unit between two sources for DPX3 and DMX3 circuit breaker and CTX3 contactors
Be PVM

DPX LOCKING FOR ROTARY HANDLE
Be PVM

Rotary handle - for DPX 630 - direct on DPX - standard - grey
Be PVM

Circuit breaker DPX3 1600,4 poles, with rated current of 1000A and rotary knob electronic protection unit.
Be PVM