-
Suitable for wall duct width
-
Cover width
-
Suitable for depth of wall duct
-
Material
-
Suitable for
-
Mounting method cover
-
Material quality
-
Number of covers
-
Material quality
-
Material quality
-
Number of covers
-
Covers supplied with the product
-
Cover width 1
-
Mounting of cover
-
Shape
-
Covers supplied with the product
-
Cover width 1
-
Length
-
Angle
-
Surface protection
-
Symmetric
-
Direction
-
Model
-
Model
-
Model
-
Model
-
Bottom perforation
-
Halogen free
-
Bottom perforation
-
Halogen free
-
Construction type rectangular
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Anti-bacterial treatment
-
Joint cover
-
With cable fixing clip
-
Construction rear wall (inner side)
-
Colour
-
Degree of protection (IP)
-
With duct connector
-
Width
-
Width
-
RAL-number
-
Depth
-
Impact strength
-
Operating temperature
-
Width
-
Width
-
Width
-
Width
-
Width
-
Overall height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment

Flexible cover width 85mm for DLP universal trunking
Be PVM

Cover joint, width 85mm, for DLP universal trunking
Be PVM

Left or right end cap for DLP universal trunking 50x105mm (with 85mm cover)
Be PVM

Flat angle for DLP universal trunking 50x105mm cover 85mm
Be PVM

Adaptable DLP trunking 1 compartment, cover 65mm, 35x80mm. White
Be PVM

Adaptable DLP trunking 1 compartment, cover 85mm, 50x80mm. White
Be PVM

Adaptable DLP trunking 1 compartment, cover 85mm, 35x105mm. White
Be PVM

Adaptable DLP trunking 1 compartment, cover 85mm, 50x105mm. White
Be PVM

Full assembled DLP Trunking, 1 compartment, cover 85mm, 50x105mm. White
Be PVM