FILTRAI
Išvalyti visus
Techninės charakteristikos
-
Material
-
Material quality
-
Mounting method cover
-
Number of covers
-
Cover width 1
-
Shape
-
Cover width 2
-
Angle
-
Angle
-
Surface protection
-
Model
-
Cover width 3
-
Symmetric
-
Bottom perforation
-
Halogen free
-
With protective foil
-
Anti-bacterial treatment
-
With cable fixing clip
-
Degree of protection (IP)
-
Colour
-
With duct connector
-
Width
-
Depth
-
RAL-number
-
Impact strength
-
Operating temperature
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment

Legrand
DLP Universal Trunking LG
REF. 010635
Variable external angle for DLP universal trunking 2 compartments 50x150mm, 50x195mm
18,43 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Legrand
DLP Universal Trunking LG
REF. 010606
Variable internal angle for DLP universal trunking 2 compartments 50x150mm or 50x195mm
13,95 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.