-
Type of connector connection 1
-
Number of buses/couplings
-
Conductor surface
-
Type of connector
-
Type of connector
-
Duplex
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Conductor category
-
Category
-
Type of connector connection 2
-
Fire retardant version
-
Fire retardant version
-
Type of connector connection 2
-
Diameter conductor
-
Special tool necessary
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Diameter conductor
-
Diameter conductor
-
Anti-kink sleeve
-
Anti-kink sleeve
-
Suitable for round cable
-
Model
-
Locking lever
-
Suitable for flat cable
-
Mounting method
-
Mounting method
-
Colour anti-kink sleeve
-
UV resistant
-
Number of cores
-
Suitable for solid conductors
-
Colour anti-kink sleeve
-
Suitable for litz wire conductor
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Number of cores
-
Number of stranding elements
-
Material outer sheath
-
Material outer sheath
-
Number of stranding elements
-
Cable type
-
Stranding element
-
Material core insulation
-
Specification material outer sheath
-
Cable type
-
Cable type
-
Colour outer sheath
-
Specification core insulation
-
Colour outer sheath
-
Colour outer sheath
-
Core identification according to HD 308 S2
-
Longitudinal water blocking cable
-
Radial water blocking cable
-
AWG size
-
AWG-range
-
AWG size
-
Radial water blocking cable
-
AWG-range
-
Cable construction
-
Core identification
-
Cable construction
-
AWG-size
-
Cable geometry
-
Screen over stranding element
-
AWG-size
-
AWG-size
-
AWG-size
-
Pin assignment
-
Stranding
-
Flame retardant according to IEC 60332-1-2
-
Screen over stranding
-
Screen over stranding
-
Screen over stranding
-
Flame retardant according to IEC 60332-3-21 (Cat A F/R)
-
Flame retardant according to IEC 60332-3-22 (Cat A)
-
Flame retardant according to IEC 60332-3-22 (Cat A)
-
Flame retardant according to IEC 60332-3-23 (Cat B)
-
Drain wire
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Approved type of underground installation
-
Number of height units
-
Flame retardant according to IEC 60332-3-25 (Cat D)
-
Protective sheath
-
Armouring/reinforcement
-
Suitable for number of connectors
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-3
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Conductor material
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Circuit integrity according to IEC 60331-23
-
Screened
-
Screened
-
Oil resistant according to EN IEC 60811-404
-
Low smoke according to EN IEC 61034-2
-
Low smoke according to EN IEC 61034-2
-
Halogen free according to EN IEC 60754-2
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Suitable for underground installation
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application with forced guidance
-
NVP value
-
NVP value
-
NVP value
-
NVP value
-
NVP value
-
Suitable as telephone cable
-
Permitted cable outer temperature during assembling/handling
-
Suitable as computer data cable
-
Permitted cable outer temperature after assembling without vibration
-
Suitable as signalling cable
-
Suitable for use as security alarm cable
-
With rip cord
-
Certified for shipboard application
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Cable support

Cable category 6 U/UTP 4 pairs LSZH Euroclass Dca 305 meters blue

Cable category 6 U/UTP 4 pairs PVC Euroclass Eca 305 meters blue

Cable category 6 F/UTP 4 pairs LSZH Euroclass Dca 500 meters blue
Be PVM

Cable category 6 SF/UTP 4 pairs LSZH Euroclass Dca 500 meters blue
Be PVM

Cable category 6 F/UTP 4 pairs PVC Euroclass Eca 500 meters blue
Be PVM

Cable category 6 SF/UTP 4 pairs PVC Euroclass Eca 500 meters blue
Be PVM

Cable category 6 F/UTP 4 pairs LSZH Euroclass Dca 500 meters blue
Be PVM

Cable category 6 F/UTP 4 pairs LSZH Euroclass Dca 305 meters blue

Cable category 6 F/UTP 4 pairs PVC Euroclass Eca 305 meters grey

Keystone RJ 45 socket category 6 UTP fast crimping connection
Be PVM

6 connectors RJ45 Category 6 UTP
Be PVM

6 connectors RJ45 Category 6 FTP
Be PVM

6 connectors RJ45 Category 6 STP
Be PVM

Cable extender category 6 FTP
Be PVM

Patch panel 19 inch - equipped with 24 RJ45 Category 6 UTP
Be PVM

Patch panel 19 inch - equipped with 24 RJ45 Category 6 FTP
Be PVM

Patch panel 19 inch - equipped with 24 RJ45 Category 6 STP
Be PVM

Cable category 6 U/UTP 4 pairs LSZH Euroclass Dca 500 meters blue

Cable category 6 U/UTP 4 pairs LSZH advanced fire resistant 305 meters
Be PVM

Cable category 6 F/UTP 4 pairs LSZH 500 meters
Be PVM

Cable category 6 U/UTP 4 pairs LSZH 305 meters
Be PVM

Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 2m
Be PVM

Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 3m
Be PVM

Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 5m
Be PVM