FILTRAI
Išvalyti visus
Kategorija
Techninės charakteristikos
-
Nominal voltage
-
Connection type
-
Built-in diameter
-
Type of sensor
-
Nominal voltage
-
Nominal voltage
-
Built-in diameter
-
Transparent
-
Sensor type
-
Sensor type
-
Sensor type
-
Contacts
-
Material
-
With DALI interface
-
Suitable for wall mounting
-
With DALI interface
-
Suitable for wall mounting
-
Engaging brightness
-
Material quality
-
With connection cable
-
Constant light control
-
Constant light control
-
Switching-off brightness
-
HVAC-control
-
HVAC-control
-
Voltage type
-
Forced switch on
-
Forced switch on
-
Surface protection
-
Model
-
Forced switch off
-
Forced switch off
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Animal zone
-
Mounting method
-
Mounting method
-
Mounting height
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Creep-under protection
-
Halogen free
-
Creep-under protection
-
Halogen free
-
Background monitoring
-
Substation input
-
Substation input
-
Temperature
-
Temperature
-
Temperature
-
Temperature
-
Temperature
-
Temperature
-
Temperature
-
Temperature
-
Temperature
-
Networkable
-
Networkable
-
Scan angle
-
Swivelling
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Optimum mounting height
-
Staircase light controller
-
Frequency
-
Frequency
-
Frequency
-
Staircase light controller
-
Bridging switch
-
Bridging switch
-
Max. reach sideways
-
Anti-bacterial treatment
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. presence range
-
Max. presence range
-
Surface finishing
-
Max. reach frontally
-
Surface finishing
-
Colour
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Max. reach frontally
-
Colour
-
Colour
-
Max. reach frontally
-
Suitable for degree of protection (IP)
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Suitable for degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Degree of protection (IP)
-
Colour
-
Degree of protection (IP)
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Colour
-
Colour
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Height
-
Height
-
Diameter reach on floor
-
Diameter reach on floor
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Height
-
Height
-
Height
-
Height
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Built-in depth
-
RAL-number (similar)
-
Width
-
Width
-
Width
-
RAL-number (similar)
-
RAL-number (similar)
-
Width
-
Built-in depth
-
RAL-number (similar)
-
Built-in depth
-
Width
-
Width
-
Built-in depth
-
RAL-number (similar)
-
Built-in depth
-
Width
-
Built-in depth
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Built-in depth
-
RAL-number (similar)
-
Built-in depth
-
Width
-
Built-in depth
-
Width
-
Width
-
Width
-
Width
-
Width
-
Built-in depth
-
Built-in depth
-
Width
-
Built-in depth
-
Remote operation
-
Remote operation
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
With remote control
-
Supplied remote control
-
With remote control
-
Supplied remote control
-
Max. switching current (resistive load)
-
Response value sensitivity adjustable
-
Response value sensitivity adjustable
-
Operating temperature
-
Response value luminosity adjustable
-
Impact strength
-
Impact strength
-
Response value luminosity adjustable
-
Operation mode switch
-
Impact strength
-
With signal unit
-
With signal unit
-
Teach-function for response value luminosity
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Dim function with dimmer basic element
-
Switch-off delay self-learning
-
Connection cable length
-
Suitable for ceiling mounting
-
Suitable for ceiling mounting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Max. switching power LED
-
Diameter
-
Diameter
-
Diameter
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Switch-off delay
-
Switch-off delay
-
Switch-off delay
-
Switching-on delay
-
Switching-on delay
-
Switching-on delay
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Suitable for C-load
-
Number of switching zones
-
Number of switching zones
-
Number of switching zones
-
Number of switching zones
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
Control current
-
With alarm function
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Width
-
Overall width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Overall height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Overall depth/length
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Type of voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Frequency
-
Frequency
-
Supply frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication