-
Mounting level
-
Number of fans
-
Type of profile rail
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Type of ventilation
-
Suitable for 19 inch rack mounting
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Operating voltage AC 60 Hz
-
Voltage type
-
Model
-
Model
-
Model
-
Model
-
Model
-
Built as slide-in ventilator
-
Load bearing capacity
-
Degree of protection (NEMA)
-
Modular spacing
-
Modular spacing
-
Air circulator
-
Rated power
-
Mounting method
-
Mounting method
-
Roof ventilator
-
With filter
-
With roof plate
-
With earthing
-
Volume flow, freeblowing
-
With front door
-
Suitable for wall built-in
-
Surface finishing
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
Colour
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
With sidewall
-
Number of doors
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
RAL-number
-
Depth
-
Depth
-
Depth
-
Depth
-
RAL-number
-
Depth
-
Depth
-
Depth
-
RAL-number
-
Depth
-
Depth
-
Depth
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Demountable
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Supply frequency
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen-free
-
Prewired
-
Fitted with door or cover

Wall-mounting cabinet 19 inches 6U 600mm width 600mm depth - delivered flatpack
Be PVM

Wall-mounting cabinet 19 inches 9U 600mm width 600mm depth - delivered flatpack
Be PVM

Wall-mounting cabinet 19 inches 12U 600mm width 600mm depth - delivered flatpack
Be PVM

Wall-mounting cabinet 19 inches 15U 600mm width 600mm depth - delivered flatpack
Be PVM

Wall-mounting cabinet 19 inches 18U 600mm width 600mm depth - delivered flatpack
Be PVM

Wall-mounting cabinet 19 inches 21U 600mm width 600mm depth - delivered flatpack
Be PVM

Wall-mounting cabinet 19 inches 6U 600mm width 450mm depth
Be PVM

Wall-mounting cabinet 19 inches 9U 600mm width 450mm depth
Be PVM

Wall-mounting cabinet 19 inches 12U 600mm width 450mm depth
Be PVM

Wall-mounting cabinet 19 inches 15U 600mm width 450mm depth
Be PVM

Wall-mounting cabinet 19 inches 18U 600mm width 450mm depth
Be PVM

Wall-mounting cabinet 19 inches 21U 600mm width 450mm depth
Be PVM

Wall-mounting cabinet 19 inches 6U 600mm width 600mm depth
Be PVM

Wall-mounting cabinet 19 inches 9U 600mm width 600mm depth
Be PVM

Wall-mounting cabinet 19 inches 12U 600mm width 600mm depth
Be PVM

Wall-mounting cabinet 19 inches 15U 600mm width 600mm depth
Be PVM

Wall-mounting cabinet 19 inches 18U 600mm width 600mm depth
Be PVM

Wall-mounting cabinet 19 inches 21U 600mm width 600mm depth
Be PVM

Wall-mounting cabinet 19 inches 9U 600mm width 610mm depth with rear pivoting body
Be PVM

Wall-mounting cabinet 19 inches 12U 600mm width 610mm depth with rear pivoting body
Be PVM

Wall-mounting cabinet 19 inches 15U 600mm width 610mm depth with rear pivoting body
Be PVM

Wall-mounting cabinet 19 inches 18U 600mm width 610mm depth with rear pivoting body
Be PVM

Wall-mounting cabinet 19 inches 21U 600mm width 610mm depth with rear pivoting body
Be PVM

Wall-mounting cabinet 10 inches 6U 300mm depth
Be PVM