FILTRAI
Išvalyti visus
Kategorija
Techninės charakteristikos
-
With manual transmitter
-
Operating system
-
Integrable in
-
Transparent
-
Wall-mounted transmitter
-
Material
-
Window transmitter
-
Suitable for 19 inch rack mounting
-
Material quality
-
RMON
-
MIB I
-
Signal transmission
-
MIB II
-
Length
-
Number of channels
-
Length
-
Length
-
Surface protection
-
Mounting method
-
Mounting method
-
Halogen free
-
Range
-
Suitable for switch
-
Surface finishing
-
Suitable for dimmer
-
Colour
-
Suitable for venetian shutter switch
-
Height
-
Height
-
Height
-
Suitable for indication element
-
RAL-number (similar)
-
Width
-
Width
-
Width
-
Suitable for movement sensor
-
With remote control
-
Supplied remote control
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
SNMP
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Colour
-
Halogen free
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Regulation Type (Pack1)
-
Single Element weight (Pack1)
-
Regulation Type (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)

Legrand
BAES
REF. 062602
CONFIGURATION AND SUPERVISION PC SOFTWARE FOR LVS ADDRESSABLE EL UNITS
1 071,59 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Legrand
BAES
REF. 062600
Interface for SATI block
1 268,15 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Legrand
BAES
REF. 062601
3.5" touch screen controller LVS2
864,88 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Legrand
BAES ADR
REF. 062603
REPEATER FOR INSTALLATION EXTENSION WITH LVS ADDRESSABLE EL UNITS
519,96 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Legrand
REF. 062610
CONFIGURATION TOOL FOR READY TO USE SATI BLOCKS ECO1 & ECO2
123,46 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.