-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Voltage type
-
Width in number of modular spacings
-
Mounting method
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Frequency
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Degree of protection (IP)
-
Built-in depth
-
Pollution degree
-
Explosion-proof
-
Width
-
Overall width
-
Overall height
-
Height
-
Overall depth/length
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Supply voltage
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
RAL number
-
Halogen free
-
Halogen-free
-
Terminal type
-
Connection type
-
Connection type
-
Label space/information surface
-
Label holder fitted
-
Mounting method

MCB RX3 3000A 1 pole + neutral 6A curve C
Be PVM

MCB RX3 3000A 1 pole + neutral 10A curve C
Be PVM

MCB RX3 3000A 1 pole + neutral 16A curve C
Be PVM

MCB RX3 3000A 1 pole + neutral 20A curve C
Be PVM

MCB RX3 3000A 1 pole + neutral 25A curve C
Be PVM

MCB RX3 3000A 1 pole + neutral 32A curve C
Be PVM