-
Nominal voltage
-
Nominal voltage
-
Sensor type
-
Transparent
-
Material
-
With DALI interface
-
Material quality
-
Constant light control
-
With connection cable
-
HVAC-control
-
Voltage type
-
Surface protection
-
Forced switch off
-
Model
-
Surface protection
-
Forced switch off
-
Model
-
Animal zone
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Creep-under protection
-
Halogen free
-
Creep-under protection
-
Background monitoring
-
Temperature
-
Substation input
-
Temperature
-
Temperature
-
Networkable
-
Optimum mounting height
-
Frequency
-
Staircase light controller
-
Bridging switch
-
Max. reach sideways
-
Anti-bacterial treatment
-
Max. reach sideways
-
Max. reach sideways
-
Surface finishing
-
Max. reach frontally
-
Colour
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Max. reach frontally
-
Degree of protection (IP)
-
Diameter reach on floor
-
Height
-
Height
-
Height
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Built-in depth
-
Width
-
Width
-
Built-in depth
-
Width
-
Remote operation
-
Remote operation
-
Depth
-
Depth
-
Depth
-
With remote control
-
Supplied remote control
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
Impact strength
-
With signal unit
-
Teach-function for response value luminosity
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Dim function with dimmer basic element
-
Connection cable length
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Suitable for C-load
-
Number of switching zones
-
Number of switching zones
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Terminals capacity
-
Label space/information surface
-
Label holder fitted
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Auto switch

PIR 360° motion sensor Ø8m - IP20 - surface ceiling mounting
Be PVM

PIR 360° motion sensor 8m - IP20 - false ceiling mounting
Be PVM

PIR 140° motion sensor - IP42 - surface wall mounting motion
Be PVM

PIR 360° motion sensor Ø8m - IP55 - surface wall or ceiling mounting
Be PVM

360° motion sensor - IP 41 - 8 m - ceiling-mounting - PIR technology - blister
Be PVM

180° motion sensor - IP 41 - 8 m - surface-mounting - PIR technology - blister
Be PVM

360° motion sensor - IP 55 - 8 m - surface-mounting - PIR technology - blister
Be PVM