-
Type of connector connection 1
-
Category
-
Type of connector connection 2
-
Fire retardant version
-
Fire retardant version
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Locking lever
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Cable type
-
Cable type
-
Cable type
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Cable construction
-
AWG-size
-
AWG-size
-
Pin assignment
-
Oil resistant according to EN IEC 60811-404
-
NVP value
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Operating / setting temperature
-
Storage temperature
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Cable nature for connection

Patch cord RJ45 category 6 U/UTP PVC blue 1m
Be PVM

Patch cord RJ45 category 6 U/UTP PVC blue 2m
Be PVM

Patch cord RJ45 category 6 U/UTP PVC blue 3m
Be PVM

Patch cord RJ45 category 6 U/UTP PVC blue 5m
Be PVM

Patch cord RJ45 category 6 U/UTP LSZH green 1m
Be PVM

Patch cord RJ45 category 6 U/UTP LSZH green 2m
Be PVM

Patch cord RJ45 category 6 U/UTP LSZH green 3m
Be PVM

Patch cord RJ45 category 6 U/UTP LSZH red 1m
Be PVM

Patch cord RJ45 category 6 U/UTP LSZH red 2m
Be PVM

Patch cord RJ45 category 6 U/UTP LSZH red 3m
Be PVM

Patch cord RJ45 category 6 U/UTP LSZH red 5m
Be PVM

Patch cord RJ45 category 6 U/UTP PVC blue 0.5m
Be PVM

Patch cord RJ45 category 6 U/UTP LSZH green 5m
Be PVM

Flexible multimedia RJ45 patch cord 0.2 meters
Be PVM

Flexible multimedia RJ45 patch cord 0.4 meters
Be PVM

Flexible patch cord home network 0.2 meters
Be PVM

Flexible patch cord home network 0.4 meters
Be PVM