FILTRAI
Išvalyti visus
Kategorija
Techninės charakteristikos
-
Assembly arrangement
-
Transparent
-
Material
-
Support ring
-
Material quality
-
Utilization
-
With dust cover
-
Outlet direction
-
Surface protection
-
Imprintable label
-
Mounting method
-
Mounting method
-
With imprint
-
Device width
-
Type of fastening
-
With strain relief
-
Device height
-
Device depth
-
Anti-bacterial treatment
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Colour
-
Number of modules (module system)
-
With hinged lid
-
Impact strength
-
Luster terminal
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Antimicrobial treatment

Legrand
PROGRAMME MOSAIC
REF. 078613
Adaptor for RJ 45 -Mosaic -for 2 Keystone connectors -inclined 45° -2 mod -white
15,25 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.