-
Assembly arrangement
-
Assembly arrangement
-
Connection type
-
Connection type
-
Connection type
-
Type of connector
-
Type of connector
-
Duct installation
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Category
-
Category
-
Category
-
Category
-
Outlet direction
-
With terminal resistor
-
Surface mounting
-
Mounting method
-
Device width
-
With label space
-
With label space
-
Device width
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Separate earthing connection
-
Flush-mounted installation
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
Compatible with third-party covers
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
RAL-number
-
RAL-number
-
RAL-number
-
With buses/couplings
-
With buses/couplings
-
Suitable for number of connectors
-
Mechanical coding
-
Shielded buses
-
Colour coding
-
Colour coding
-
Shielded buses
-
Shielded housing
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen-free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Mounting method
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support

TELEPHONE SOCKET IN TE France
Be PVM

TELEPHONE SOCKET IN TE FRANCE ALU
Be PVM

TELEPHONE SOCKET IN TE FRANCE GP
Be PVM

RJ45 socket category 6 UTP 1 module Mosaic matt black
Be PVM

Socket RJ45 Mosaic category 6 FTP 1 module mat black
Be PVM

Socket RJ45 category 6 FTP 2 modules mat black
Be PVM

RJ45 socket Cat 6A FTP 2 modules mat black
Be PVM