-
Number of contacts as change-over contact
-
Function
-
Device fitting
-
Function
-
Rated voltage
-
Voltage type (supply voltage)
-
Function
-
Function
-
Function
-
Function
-
Rated voltage
-
Rated voltage
-
Function
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of fault-signal switches
-
Voltage type
-
Width in number of modular spacings
-
Control voltage 1
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Control voltage 1
-
Control voltage 1
-
Mounting method
-
Control voltage 1
-
Control voltage 1
-
Mounting method
-
Mounting method
-
Type of control voltage 1
-
Suitable for manual operation
-
Suitable for manual operation
-
Frequency control voltage 1
-
With auto test for earth leakage function
-
Control voltage 2
-
Suitable for max. number of poles main contact unit (total)
-
Type of control voltage 2
-
Suitable for max. current main contact unit
-
Supply voltage
-
Frequency control voltage 2
-
Supply voltage
-
Rated switch current
-
Rated switch current
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Built-in depth
-
Max. switching current (cos phi = 0.6)
-
Width
-
Overall width
-
Overall width
-
Width
-
Width
-
Overall width
-
Height
-
Overall height
-
Height
-
Overall height
-
Height
-
Overall height
-
Depth
-
Overall depth/length
-
Overall depth/length
-
Depth
-
Depth
-
Overall depth/length
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Halogen free
-
Halogen-free
-
Terminal type
-
Connection type
-
Terminal type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Label holder fitted
-
Label space/information surface
-
Label holder fitted

Single pole latching relay - silent - 10 A - surface-mounting
Be PVM

Single pole latching relay - silent - 10 A - surface-mounting - with timer
Be PVM

Noiseless pulse operated latching relay CX³ single pole -16A-250V~-1 NO contact - control coil voltage 230V~ - 1 module
Be PVM

Delayed noiseless pulse operated latching relay CX³ 1P-16A - 250V~-1 NO contact - control coil voltage 230V~ - 1 module
Be PVM

Standard pulse operated latching relay CX³ single pole -16A - 250V~ - 1NO contact - control coil voltage 12V~ - 1 module
Be PVM

Standard pulse operated latching relay CX³ single pole -16A - 250V~ - 1NO contact - control coil voltage 24V~ - 1 module
Be PVM

Standard pulse operated latching relay CX³ single pole - 16A - 250V~ - 1NO contact - control coil voltage 230V~
Be PVM

Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 24V~
Be PVM

Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 48V~ - 1 module
Be PVM

Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 230V~ - 1 module
Be PVM

Standard pulse operated latching relay CX³ four pole - 16A - 250V~ - 4NO contact - control coil voltage 24V~ - 2 modules
Be PVM

Standard pulse operated latching relay CX³ four pole -16A - 250V~ - 4NO contact - control coil voltage 230V~ - 2 modules
Be PVM

Automatic terminal Standard pulse operated latching relay CX³ single pole-16A-250V-1NO contact-control coil voltage 230V
Be PVM

Maintained contact control auxiliary for 230V~ Legrand standard pulse operated latching relay CX³
Be PVM

Impedance compensator module for 230V~ - 50Hz and 60Hz Legrand standard pulse operated latching relay CX³ - 1 module
Be PVM

Signalling auxiliary NO + NC for Legrand standard pulse operated latching relay or contactor CX³ - 250V~ - 5A
Be PVM

Centralized control auxiliary for Legrand 24V~ and 48V~ standard pulse operated latching relay CX³
Be PVM

Centralized control auxiliary for Legrand 230V~ standard pulse operated latching relay CX³
Be PVM

General centralized control auxiliary for 230V~ Legrand standard pulse operated latching relay CX³
Be PVM