-
Rated voltage
-
Rated voltage
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Voltage type
-
Width in number of modular spacings
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Selective protection
-
Short-time delayed tripping
-
Short-circuit breaking capacity (Icw)
-
Surge current capacity
-
With interlocking device
-
Frequency
-
Number of poles
-
Number of poles
-
Additional equipment possible
-
Additional equipment possible
-
Degree of protection (IP)
-
RAL-number (similar)
-
Built-in depth
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Overall width
-
Width
-
Overall width
-
Height
-
Overall height
-
Height
-
Overall height
-
Depth
-
Overall depth/length
-
Overall depth/length
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Supply voltage
-
Nominal voltage
-
Supply voltage
-
Nominal voltage
-
Supply voltage
-
Nominal voltage
-
Supply voltage
-
Supply voltage
-
Nominal voltage
-
Nominal voltage
-
Supply voltage
-
Nominal voltage
-
Supply voltage
-
Nominal voltage
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Halogen free
-
Halogen-free
-
Terminal type
-
Connection type
-
Connection type
-
Label space/information surface
-
Label holder fitted

RCCB TX³ - 2P - 230 V~ - 30 mA - 40 A - A type - do not accept auxiliaries
Be PVM

RCCB TX³ - 2P - 230 V~ - 10 mA - 16 A - AC type
Be PVM

RCCB TX³ - 2P - 230 V~ - 30 mA - 25 A - AC type
Be PVM

RCCB TX³ - 2P - 230 V~ - 30 mA - 40 A - AC type
Be PVM

RCCB TX³ - 2P - 230 V~ - 30 mA - 63 A - AC type
Be PVM

RCCB TX³ - 2P - 230 V~ - 30 mA - 80 A - AC type
Be PVM

RCCB TX³ - 2P - 230 V~ - 100 mA - 25 A - AC type
Be PVM

RCCB TX³ - 2P - 230 V~ - 100 mA - 40 A - AC type
Be PVM

RCCB TX³ - 2P - 230 V~ - 100 mA - 63 A - AC type
Be PVM

RCCB TX³ - 2P - 230 V~ - 100 mA - 80 A - AC type
Be PVM

RCCB TX³ - 2P - 230 V~ - 300 mA - 25 A - AC type
Be PVM

RCCB TX³ - 2P - 230 V~ - 300 mA - 40 A - AC type
Be PVM

RCCB TX³ - 2P - 230 V~ - 300 mA - 63 A - AC type
Be PVM

RCCB TX³ - 2P - 230 V~ - 300 mA - 80 A - AC type
Be PVM

RCCB TX³ - 2P - 230 V~ - 10 mA - 16 A - A type
Be PVM

RCCB TX³ - 2P - 230 V~ - 100 mA - 40 A - A type
Be PVM

RCCB TX³ - 2P - 230 V~ - 100 mA - 63 A - A type
Be PVM

RCCB TX³ - 2P - 230 V~ - 100 mA - 80 A - A type
Be PVM

RCCB TX³ - 2P - 230 V~ - 300 mA - 25 A - A type
Be PVM

RCCB TX³ - 2P - 230 V~ - 300 mA - 40 A - A type
Be PVM

RCCB TX³ - 2P - 230 V~ - 300 mA - 63 A - A type
Be PVM

RCCB TX³ - 2P - 230 V~ - 100 mA - 25 A - A type
Be PVM

RCCB TX³ - 2P - 230 V~ - 30 mA - 25 A - A type
Be PVM

RCCB TX³ - 2P - 230 V~ - 30 mA - 40 A - A type
Be PVM