FILTRAI
Išvalyti visus
Techninės charakteristikos
-
Cover width
-
Suitable for depth of wall duct
-
Material
-
Material quality
-
Shape
-
Surface protection
-
Model
-
Halogen free
-
Type of fastening
-
Anti-bacterial treatment
-
Colour
-
RAL-number
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment

Legrand
Snap-on Black Edition DLP Trunking LG
REF. 075786
Soluclip accessory for snap-on black edition 50x80mm or 50x130mm
2,73 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.