
TV socket Soliroc - male - IP 20 - 0-2400 MHz
Be PVM

Cable outlet Soliroc- with cable grip -IP 55
Be PVM

MOTION SENSOR WITH NEUTRAL SOLIROC
Be PVM

MOTION SENSOR WITHOUT NEUTRAL SOLIROC
Be PVM

Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Be PVM

2-way Push-button Soliroc - 6 A - 230 V~ - IP 55 - NO-NC contact
Be PVM

Illuminated 2-way Push-button Soliroc - 6 A - 230 V~ - IP 55 - NO-NC contact
Be PVM

2-way Push-button Soliroc- with label holder - 6A - 230V~ -IP 55 - NO-NC contact
Be PVM

2-way Push-button Soliroc- with indicator - 6A - 230V~ -IP 55 - NO-NC contact
Be PVM

Seal for surface correction Soliroc - for 1-gang plate
Be PVM

Seal for surface correction Soliroc - for 2-gang plate
Be PVM

Seal for surface correction Soliroc - for 3-gang plate
Be PVM

Socket outlet Soliroc - French - 2P + E - automatic terminals and cover - IP 55
Be PVM

Socket outlet Soliroc - French - 2P + E - automatic terminals no cover - IP 20
Be PVM

Socket outlet Soliroc - French - 2P+E - automatic terminals-locked cover - IP55
Be PVM

Socket outlet Soliroc - German - 2P + E - screw terminals and cover - IP 55
Be PVM

Socket outlet Soliroc - German - 2P + E - screw terminals - no cover - IP 20
Be PVM

Socket outlet Soliroc - German - 2P + E - screw terminals - locked cover - IP 55
Be PVM

Surface mounting box Soliroc - 1 gang - 110 x 110 x 45 mm
Be PVM

Surface mounting box Soliroc - 2 gang - 110 x 181 x 45 mm
Be PVM

Passage lighting Soliroc - for lighting a staircase - 250 V~ - IP 55 - 5 mod
Be PVM

Illuminated sign Soliroc - with LED indicator - 230 V~ - IP 55
Be PVM

Adaptor Soliroc - for Mosaic functions - IP 55 - IK 10 - with cover
Be PVM

Adaptor Soliroc - for Mosaic functions - IP 20 - without cover
Be PVM