FILTRAI
Išvalyti visus
Kategorija
Techninės charakteristikos
-
Construction type
-
Cover model
-
Suitable as side panel
-
Suitable for roof planking
-
Construction type
-
Type of accessory/spare part
-
Suitable as side panel
-
Suitable for roof planking
-
Type of handle
-
Type of accessory/spare part
-
Type of handle
-
Type of handle
-
Type of accessory/spare part
-
Rated current In
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Application
-
Inlying hinge
-
Type of handle
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Version as glazed door
-
Version as glazed door
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Type of covering
-
Suitable as rear panel
-
Suitable for bottom planking
-
Suitable as rear panel
-
Suitable for enclosure building depth
-
Type of covering
-
Suitable for enclosure building depth
-
Toggle
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Toggle
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for bottom planking
-
Transparent
-
Transparent
-
Outlying hinge
-
Suitable for enclosure building depth
-
Text
-
Material
-
Version as door for disconnecting switch interlocking
-
Material
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Housing material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Housing material
-
Suitable for enclosure building width
-
Material
-
Padlock locking
-
Suitable for enclosure building width
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Suitable for 19 inch mounting
-
Modular spacing
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Clamping range
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Max. opening angle
-
Spray can
-
Suitable for enclosure building width
-
Material quality
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Punch shape
-
Espagnolette locking (3-point locking)
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Punch shape
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Material quality
-
Screwing system
-
Screwing system
-
Screwing system
-
Hinge adjustable
-
Dismantling possible
-
Suitable for sheet-metal screw
-
Material quality
-
Espagnolette locking (3-point locking)
-
Self adhesive mounting
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Hole diameter
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Perforated
-
Transparent cover/door
-
Perforated
-
Type of closure
-
Type of closure
-
Transparent cover/door
-
Magnetic
-
With lock
-
With lock
-
Flexible
-
Length
-
Length
-
Distance of slots
-
Length
-
Head width
-
Type of electric connection
-
Length
-
Length
-
Length
-
Countersunk head
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Material thickness
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Slit width
-
Model
-
Model
-
Suitable for mounting rail
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Material thickness
-
With light sensor
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Degree of protection (NEMA)
-
Width in number of modular spacings
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Type of side wall
-
With washer
-
Mounting method
-
With nut
-
Mounting method
-
Mounting method
-
Mounting method
-
With mounting plate
-
With mounting plate
-
Suitable for aeration/de-aeration
-
Suitable for aeration/de-aeration
-
Halogen free
-
Suitable for cable patch
-
Lamp type
-
Left-handed thread
-
Self-extinguishing
-
Length to bottom side head
-
With socket outlet
-
Inner depth
-
With de-aeration
-
Inner depth
-
Inner depth
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Thread type
-
Volume
-
Type of fastening
-
Thread size (metric)
-
Thread size (metric)
-
Full thread
-
Thread size (metric)
-
For internal separation form 2a
-
For internal separation form 2a
-
With cover
-
For internal separation form 2b
-
For internal separation form 2b
-
Head form
-
Head form
-
Self-adhesive
-
Mounting plate depth-adjustable
-
For internal separation form 3a
-
For internal separation form 3a
-
Thread length
-
Suitable for wall built-in
-
For internal separation form 3b
-
For internal separation form 3b
-
Surface finishing
-
Colour
-
Pole fastening
-
Surface finishing
-
Degree of protection (IP)
-
Colour
-
Surface finishing
-
For internal separation form 4a
-
DIN-rail
-
Degree of protection (IP)
-
Surface finishing
-
Degree of protection (IP)
-
For internal separation form 4a
-
Degree of protection (IP)
-
Colour
-
Colour
-
Surface finishing
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Colour
-
Number of rows
-
Degree of protection (IP)
-
Height
-
Height
-
Height
-
For internal separation form 4b
-
Height
-
Height
-
For internal separation form 4b
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Width
-
With cable entry
-
Number of doors
-
Width
-
Width
-
With cable entry
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Built-in depth
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Built-in depth
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width