-
Cover model
-
Cover model
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Connection type
-
Type of accessory/spare part
-
Application
-
Type of handle
-
Type of handle
-
Type of handle
-
Rated current In
-
Connection type
-
Type of covering
-
Type of covering
-
Version as glazed door
-
Version as glazed door
-
Transparent
-
Transparent
-
Toggle
-
Type of covering
-
Toggle
-
Housing material
-
Version as door for disconnecting switch interlocking
-
Housing material
-
Material
-
Material
-
Padlock locking
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Self adhesive mounting
-
Punch shape
-
Espagnolette locking (3-point locking)
-
Espagnolette locking (3-point locking)
-
Suitable for enclosure building height
-
Transparent cover/door
-
Transparent cover/door
-
Magnetic
-
Perforated
-
Type of closure
-
Type of closure
-
With lock
-
With lock
-
Flexible
-
Length
-
Length
-
Length
-
Length
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Material thickness
-
Width in number of modular spacings
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
With mounting plate
-
With mounting plate
-
Inner depth
-
Inner depth
-
Inner depth
-
Self-adhesive
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Contact safe
-
Contact safe
-
DIN-rail
-
Colour
-
Degree of protection (IP)
-
Surface finishing
-
Degree of protection (IP)
-
Surface finishing
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Colour
-
Degree of protection (IP)
-
DIN-rail
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Surface finishing
-
Colour
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Width
-
Built-in depth
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Built-in depth
-
Built-in depth
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Extension possible
-
Extension possible
-
RAL-number
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
RAL-number
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Number of height units
-
Number of height units
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL number
-
Halogen free
-
Halogen-free
-
Halogen free
-
Halogen-free
-
Connection type
-
Connection type
-
Fitted with rainproof plate protection

Plain faceplates - For 2, 3 or 4-rows cabinets
Be PVM

Door - for XL² 125 distribution cabinet Cat.No 4 016 76 - White RAL 9003
Be PVM

Door - for XL² 125 distribution cabinet Cat.No 4 016 77 - White RAL 9003
Be PVM

Door - for XL² 125 distribution cabinet Cat.No 4 016 78 - White RAL 9003
Be PVM

Door - for XL² 125 distribution cabinet Cat.No 4 016 79 - White RAL 9003
Be PVM

Door - for XL² 125 distribution cabinet Cat.No 4 016 76 - Transparent
Be PVM

Door - for XL² 125 distribution cabinet Cat.No 4 016 77 - Transparent
Be PVM

Door - for XL² 125 distribution cabinet Cat.No 4 016 78 - Transparent
Be PVM

Door - for XL² 125 distribution cabinet Cat.No 4 016 79 - Transparent
Be PVM

Metal door for XL3 S 160 cabinets 2 rows of 24 modules
Be PVM

Metal door for XL3 S 160 cabinets 3 rows of 24 modules
Be PVM

Metal door for XL3 S 160 cabinets 4 rows of 24 modules
Be PVM

Metal door for XL3 S 160 cabinets 5 rows of 24 modules
Be PVM

Metal door for XL3 S 160 cabinets 6 rows of 24 modules
Be PVM

Metal door for XL3 S 160 cabinets - surface and flush mounting 7 rows of 24 modules
Be PVM

Metal door for XL3 S 160 cabinets 8 rows of 24 modules
Be PVM

Metal door for XL3 S 160 cabinets 4 rows of 36 modules
Be PVM

Metal door for XL3 S 160 cabinets 5 rows of 36 modules
Be PVM

Metal door for XL3 S 160 cabinets 6 rows of 36 modules
Be PVM