Pereiti į pagrindinį turinį
Logo print

Door entry systems | Legrand Lietuva

Bticino door entry systems

Bticino door entry systems can accommodate any type of project - they're easy to install whether you're working on a single house or an entire group of apartments. The ability to use existing cables also makes Bticino door entry systems the ideal solution for refurbishment projects.

Multiple possibilities... just 2 wires


Exceptional audio and video performance and fast, simple installation can be achieved with two wire plug and play technology.

Combine the simplicity of Bticino’s two wire technology with its sleek range of entrance panels, internal hands free units and handsets for a stylish finish to your installation.

A system may include up to:

  • 3900 apartments

  • 5 Handsets per apartment

  • 39 Risers with independent audio mode

  • 96 Video entrance panels

  • Operable range of 600m between entrance panel and handset

Two wire technology allows you to easily extend beyond a simple door entry system to offering home automation solutions to your client. Working on the same backbone, Legrand’s smart home systems are simple to install and are capable of simultaneously controlling lighting, heating, blinds and even multimedia distribution.

entrance panels

Entrance panels

Bticino Sfera modular entrance panel range offers a selection of functions and finishes to suit any installation. From basic audio door entry to wide angled cameras with night and day vision.

internal units and handsets

Internal units and handsets

Bticino offers a stylish range of video and audio hands free units and handsets to cater for any user requirements.

Door entry kits

Door entry kits

Bticino offers the security of access control with ready-to-install door entry kits. And what’s more, everything you need is provided in one box.

bticino sfera

Entrance panels


Bticino Sfera

Bticino Sfera modular entrance panels offer a selection of functions and finishes to suit any installation. The modular composition of Sfera allows a range of functions to be combined with the finish of your choice.

Whatever the requirements of your project, Sfera entrance panels offer the functionality you need. From basic audio door entry to wide angled cameras with night and day vision.

  • Door lock release functions – with keypad or with key card

  • Wide field of view – horizontal 135°, vertical 96°

  • Easy to use for wheelchair users

  • Night and day camera - Sharp, perfect images even in limited light conditions, thanks to IR LEDs

  • Suitable for use with hearing aids (via T selector)

  • Easy to use for visually impaired people thanks to speech synthesis

  • Available in standard finishes; All white, All street, All Metal

  • Sfera ROBUR vandal resistant option also available - featuring robust materials and optimal flush mounting boxes which provide increased safety and prevent the removal of the device

 

Bticino VRS | Bespoke vandal resistant door entry panels

Bticino VRS is a fully customisable range of vandal resistant, stainless steel entrance panels, ideal for demanding environments.

  • Manufactured in the UK and constructed with 316 marine grade stainless steel

  • Any size or colour – Create bespoke panels to best suit your needs, with a range of size, style and colour options available

  • Also available with a proximity reader cut-out to industry standards

  • Engraved your way - Choose the text to add to each door entry panel with a range of fonts, colours and sizes. Also add company and client logos for a bespoke door entry solution

  • DDA compliant - Bticino VRS offers DDA compliant options including braille, high visibility push buttons, inductive loop with spoken operation messages and extended panel lengths

classe100

Internal units and handsets


Classe 100 internal door entry units

The renewed range of Classe 100 internal units introduces Wi-Fi connectivity in the standard video door entry system offer. The improved range of video and audio indoor units offer a modern, discrete and elegant design, capable of meeting all installation needs.

 

Classe 100X

Thanks to built-in Wi-Fi connectivity Classe 100X allows users to answer calls and activate cameras quickly and securely through the Door Entry App available via Android and iOS smartphones.

 

Always in touch with your home

A renewed range of video internal units with wide touch screen display, Classe 300 has been conceived with modern living styles in mind and comes in two finishes - light and dark.  Touch sensitive buttons activate all main functions and the slim metallic profile is perfectly finished with smooth edges.

The simple, user-friendly graphic interface draws its inspiration from the most advanced consumer electronic devices, allowing the user to easily manage calls and messages

Classe 300X

With built-in Wi-Fi connectivity, Classe 300X has all the style of the Classe 300 range plus you can control the door entry system using your smartphone. With the Classe 300X you can transform every home into a connected home, effortlessly controlled by an App on your smart phone, whenever and wherever you are.

2 wire installation

The Classe 300X connects directly to the user's Wi-Fi, not a shared network like many other products on the market. Thanks to the integrated Wi-Fi connectivity, it only requires a standard 2 wire installation with no additional wiring - making it the best solution to upgrade an existing internal unit.

Door entry kits

Legrand door entry kits


Besides the Bticino offer, we also have a Legrand ONE FAMILY range of ready-to-install door entry kits. 4- wire technology and everything you need provided in one box.

Available with a choice of hands free units with wide angle or standard camera, and a selection of entrance panels for one or two way installation