Pereiti į pagrindinį turinį
Logo print

UPS SOHO | Legrand Lietuva

UPS SOHO

In order to meet all needs and protect installations in the most optimal way for small office and home offices (SOHO), Legrand single-phase UPS are divided into 3 main families.

Nicky and Nicky S

Domestic and SOHO


Nicky and Nicky S ranges

Small in size, they are easy to install and configure. Equipped with an electronic voltage regulator, a signalling LED and telephone protection, they ensure total and reliable protection of the installation. They offer excellent value for money and the guarantee of a sustainable investment.

Keor and Daker+

Conventional


Keor and Daker+ ranges

On-line double conversion inverters with DSP microprocessors for precise and constant control of all measurements and power factor correction (PFC) circuitry. Transformerless technology for high output power quality with efficiencies up to 93%. They perfectly meet professional needs with powers up to 10 kVA.

Megaline

Modular


Megaline ranges

Modular inverters allow precise sizing of the power supply according to requirements, without ruling out future developments. They are composed of "standard" modules that can be added to existing configurations to increase power or autonomy. They guarantee the highest possible level of redundancy thanks to the innovative modular system.