Pereiti į pagrindinį turinį
Logo print

Niloé | Legrand Lietuva

Niloé

The Niloé recessed fitting is available in white finishes. It is eco-designed, i.e. it takes into account the environmental impacts during all stages of the product's life cycle. In addition to switches and sockets, discover Niloé's innovative functions.

motion detector

MOTION DETECTOR


Save energy with the motion detector

Allows the control of lamps:

  • incandescent lamps from 40 to 400 W

  • halogen 230 V

  • low-voltage halogen lamps by ferromagnetic or electronic transformer

Can be used in preset level mode (0%, 33%, 66%, 100%)
Can be installed as a replacement for a traditional switch
Can be used as a 2-way function (to-and-fro) with push-button

2-wire ecovariant

LEGRAND 2-WIRE ECOVARIANT


THE ONLY ONE ABLE TO CONTROL ALL ENERGY-SAVING LAMPS

The dimmer allows the control and dimming of lamps:

  • incandescent lamps from 20 to 400 W

  • dimmable compact fluorescent lamps 150 W

  • fluo 200 VA

  • halogen 400 W

Wiring with only 2 wires
Can be installed in place of an old dimmer or a simple two-way switch
Mounting in all flush-mounted boxes (depth 50 mm) with screws or claws

induction charger

MORE AND MORE INNOVATIONS


The Niloé range includes many innovative functions:

  • Plate IK 07 / IP 44 for wet areas 

  • Induction charger 

  • Adapter for the integration of Mosaic programme functions

pre-wired socket

PRE-WIRED SOCKET


The Niloé range offers a pre-wired double socket with automatic bollards. This makes the installation of multiple sockets much easier and faster.

In fact, only one of the sockets needs to be wired: a considerable time saving.

Thanks to Legrand's Batibox boxes, the pre-wired double socket outlet can easily be embedded in masonry as well as in hollow partitions (plasterboard type).

the device and the plate

EASIER IMPLEMENTATION


The Niloé fitting consists of 2 references: the device and the plate.
Multi-gang installation is possible up to 5-gang.

To improve the energy performance, we recommend that you install :

  • in new construction: Ecobatiboxes

  • in renovation: airtight shells on the rear part of the devices

All devices are equipped with automatic connection terminals.

See product details

title
PLAY