Pereiti į pagrindinį turinį
Logo print

Plexo | Legrand Lietuva

Plexo waterproof wiring device range
- against winds and tides

The Plexo range is available in IP55 and IP66 protection classes. Thanks to this high protection, Plexo can be installed in spaces like: residential: garages, garden sheds, cellars, ... tertiary : car parks, technical premises, ... industrial : ports, petrochemical sites, car wash, ...

Plexo's advantages

The advantages of Plexo


  • Automatic bollards 
  • Pre-wired sockets 
  • Reinforced watertightness for all humid environments 
Automatic bollards allow quick and safe connection

1) Speed of wiring


The double and triple sockets of the Plexo range are pre-wired and have automatic bollards. Associated with the flexibility of the composable, pre-wired plugs and automatic bollards bring a significant progress in the comfort and speed of wiring. 

Legrand functions equipped with automatic bollards allow quick and safe connection. They guarantee a perfect hold of the cables over time.

Plexo with Netatmo

2) Connected


Plexo with Netatmo is the ideal connected solution for wet rooms or outdoor use to extend the Home + Control network even outside  

Impressive Plexo range

3) Reinforced sealing


Throughout the Plexo range, the seals have been reinforced to ensure IP 55, and 
the flush-mounted Plexo range has also been upgraded to IP 55 (formerly IP 44). 

Plexo range

Perforable membrane tips


The Plexo range of enclosures are available in 2 versions: 

  • With extractable and punchable tips without cutting for easy wiring  
    • finishes: grey, white and antimicrobial 
    • formats: single, double and triple 
  • With M20 cable glands  
    • finish: grey 
    • formats: single and double 
    • number of entries: 1, 2 or 3 

The 2 types of housings (with ferrules and cable glands) guarantee :  

  • IP 55 for each type of input (cables or tubes) 
  • conductor alignment catch-up. 
Plexo for extreme environments

Resistance to any test


For your installations in extreme environments or when the operating conditions are demanding, think of Plexo 66: it resists various aggressions. 

See product details