-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Type of electrical accessory/spare part
-
Function
-
Operating principle
-
Rated control supply voltage AC 50 Hz
-
Switching function
-
Switching function
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Setting time
-
Rated control supply voltage AC 60 Hz
-
Transparent
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Housing material
-
Number of contacts as normally closed contact
-
Operating voltage AC 50 Hz
-
Operating voltage AC 50 Hz
-
Operating voltage AC 50 Hz
-
Operating voltage AC 50 Hz
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Voltage type for actuating
-
Voltage type for actuating
-
Voltage type for actuating
-
Operating voltage AC 60 Hz
-
Operating voltage AC 60 Hz
-
Operating voltage AC 60 Hz
-
Operating voltage AC 60 Hz
-
Number of normally closed contacts as main contact
-
Rated operation current Ie at AC-15, 230 V
-
Voltage type (operating voltage)
-
With transparent cover
-
Shape
-
Operating voltage DC
-
Operating voltage DC
-
Operating voltage DC
-
Operating voltage DC
-
Number of normally open contacts as main contact
-
Rated operation current Ie, 400 V
-
Number of normally open contacts as main contact
-
Type of electric connection
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Model
-
Suitable for emergency stop
-
Model
-
With LED indication
-
Mounting method
-
Mounting method
-
Mounting method
-
Degree of protection (NEMA)
-
Degree of protection (NEMA)
-
Suitable for manual operation
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Interface
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Number of auxiliary contacts as normally closed contact, delayed switching
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact, leading
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
-
Modular version
-
Connection type auxiliary circuit
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416526-LEGRAND-1000.jpg)
Contactor CTX3 4P 900A 200V-240V AC / 200V-220V DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416359-LEGRAND-1000.jpg)
Contactor CTX3 3P 800A 380V-450V AC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416356-LEGRAND-1000.jpg)
Contactor CTX3 3P 800A 200V-240V AC / 200V-220V DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416516-LEGRAND-1000.jpg)
Contactor CTX3 4P 750A 200V-240V AC / 200V-220V DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416346-LEGRAND-1000.jpg)
Contactor CTX3 3P 630A 200V-240V AC / 200V-220V DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416349-LEGRAND-1000.jpg)
Contactor CTX3 3P 630A 380V-450V AC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416506-LEGRAND-1000.jpg)
Contactor CTX3 4P 500A 100V-240V AC / 100V-220V DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416336-LEGRAND-1000.jpg)
Contactor CTX3 3P 500A 200V-240V AC / 200V-220V DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416339-LEGRAND-1000.jpg)
Contactor CTX3 3P 500A 380V-450V AC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416496-LEGRAND-1000.jpg)
Contactor CTX3 4P 420A 100V-240V AC / 100V-220V DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416486-LEGRAND-1000.jpg)
Contactor CTX3 4P 330A 100V-240V AC / 100V-220V DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/416889-LEGRAND-1000.jpg)
Mechanical interlock assy for CTX3 4P 750A to 900A
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/416888-LEGRAND-1000.jpg)
Mechanical interlock assy for CTX3 3P 500A to 800A
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416329-LEGRAND-1000.jpg)
Contactor CTX3 3P 400A 380V-450V AC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416476-LEGRAND-1000.jpg)
Contactor CTX3 4P 250A 100V-240V AC / 100V-220V DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416466-LEGRAND-1000.jpg)
Contactor CTX3 4P 165A 100V-240V AC / 100V-220V DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416316-LEGRAND-1000.jpg)
Contactor CTX3 3P 330A 100V-240V AC / 100V-220V DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416319-LEGRAND-1000.jpg)
Contactor CTX3 3P 330A 380V-450V AC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416309-LEGRAND-1000.jpg)
Contactor CTX3 3P 265A 380V-450V AC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-30/416586-LEGRAND-1000.jpg)
Spare coil 200V-240V AC / 200V-220V DC for contactor CTX3 4P 750A to 900A
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416326-LEGRAND-1000.jpg)
Contactor CTX3 3P 400A 100V-240V AC / 100V-220V DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416292-LEGRAND-1000.jpg)
Contactor CTX3 3P 225A 48V AC/DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416290-LEGRAND-1000.jpg)
Contactor CTX3 3P 225A 24V AC/DC
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/416296-LEGRAND-1000.jpg)
Contactor CTX3 3P 225A 100V-240V AC / 100V-220V DC
Ilma käibemaksuta