-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated fault current
-
Rated short-circuit breaking capacity according to EN 60898
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Leakage current type
-
Frequency
-
Rated short-circuit breaking capacity according to EN 61009
-
Additional equipment attached at delivery
-
Number of poles
-
Current limiting class
-
Concurrently switching neutral conductor
-
Control voltage type auxiliary equipment
-
Over voltage category
-
Pollution degree
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Label space/information surface
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415956-WEB-R.jpg)
AFDD DX3 STOP ARC 10000A 1 pole + neutral 10A curve B 30MA TYPE A
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415958-WEB-R.jpg)
AFDD DX3 STOP ARC 10000A 1 pole + neutral 16A curve B 30MA TYPE A
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415965-WEB-R.jpg)
AFDD DX3 STOP ARC 10000A 1 pole + neutral 10A curve C 30MA TYPE A
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415967-WEB-R.jpg)
AFDD DX3 STOP ARC 10000A 1 pole + neutral 16A curve C 30MA TYPE A
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415968-WEB-R.jpg)
AFDD DX3 STOP ARC 10000A 1 pole + neutral 20A curve C 30MA TYPE A
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415957-WEB-R.jpg)
AFDD DX3 STOP ARC 10000A 1 pole + neutral 13A curve B 30MA TYPE A
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415966-WEB-R.jpg)
AFDD DX3 STOP ARC 10000A 1 pole + neutral 13A curve C 30MA TYPE A
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415920-WEB-R.jpg)
AFDD DX3 STOP ARC 6000A 1 pole + neutral 10A curve B
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415922-WEB-R.jpg)
AFDD DX3 STOP ARC 6000A 1 pole + neutral 16A curve B
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415929-WEB-R.jpg)
AFDD DX3 STOP ARC 6000A 1 pole + neutral 10A curve C
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415931-WEB-R.jpg)
AFDD DX3 STOP ARC 6000A 1 pole + neutral 16A curve C
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415932-WEB-R.jpg)
AFDD DX3 STOP ARC 6000A 1 pole + neutral 20A curve C
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415921-WEB-R.jpg)
AFDD DX3 STOP ARC 6000A 1 pole + neutral 13A curve B
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-415930-WEB-R.jpg)
AFDD DX3 STOP ARC 6000A 1 pole + neutral 13A curve C
Ilma käibemaksuta