-
Number of units
-
Number of units
-
Cover width
-
Suitable for wall duct width
-
Number of units
-
Transparent
-
Mounting direction
-
Suitable for depth of wall duct
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Suitable for
-
Material quality
-
Number of covers
-
Mounting method cover
-
Number of units vertical
-
Mounting method cover
-
Number of units vertical
-
Number of units vertical
-
Material quality
-
Material quality
-
Material quality
-
Number of covers
-
Shape
-
Cover width 1
-
Covers supplied with the product
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Cover width 1
-
Cover width 2
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Length
-
Cover width 2
-
Angle
-
Angle
-
Angle
-
Surface protection
-
Symmetric
-
Model
-
Model
-
Cover width 3
-
Direction
-
Model
-
Model
-
Bottom perforation
-
Suitable for subfloor installation duct box
-
Bottom perforation
-
Suitable for wall duct
-
Construction type rectangular
-
Suitable for built-in installation
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Flush-mounted installation
-
Joint cover
-
With cable fixing clip
-
Surface finishing
-
Construction rear wall (inner side)
-
With duct connector
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/LG-638050-WEB-R.jpg)
Universal DLP-S trunking 190x50mm, 2 compartments, with 2 rigid covers of width 75mm
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638053-WEB-R.jpg)
Flat angle for Universal DLP-S trunking 190x50mm
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638052-WEB-R.jpg)
External angle for Universal DLP-S trunking 130x50mm
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638051-WEB-R.jpg)
Internal angle for Universal DLP-S trunking 190x50mm
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/LG-638054-WEB-R.jpg)
Flat junction for Universal DLP-S trunking 190x50mm
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-30/LG-638073-WEB-L1.jpg)
6 Modules support for DLP-S trunking
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/611788-LEGRAND-1000.jpg)
Universal support for entraxe equipment 60mm
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638056-WEB-R.jpg)
Body joint for Universal DLP-S trunking 190x50mm
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-30/LG-638072-WEB-L1.jpg)
4 Modules support for DLP-S trunking
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638055-WEB-R.jpg)
End-cap for Universal DLP-S trunking 130x50mm
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-638005-WEB-R.jpg)
Brackets CV80mm
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-30/LG-638071-WEB-L1.jpg)
2 Modules support for DLP-S trunking
Ilma käibemaksuta