-
Type of accessory/spare part
-
Type of accessory/spare part
-
With axis extension
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Material lock case
-
With axis extension
-
Max. number of padlocks
-
With door interlock
-
With door interlock
-
Suitable for shackle diameter
-
Lockable
-
Lockable
-
Lock width
-
Lock width
-
With handle red/yellow
-
With handle red/yellow
-
Discus model
-
Material (lock) shackle
-
Bracket height
-
Bracket height
-
Shackle width
-
Shackle diameter
-
Shackle diameter
-
With combination lock
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-45/406319-LEGRAND-1000.jpg)
Front external rotary handles DX³ - for 2P 2-module devices
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-45/406320-LEGRAND-1000.jpg)
Manual supply invertor (MSI) DX³ / TX³ / RX³ - blanck handle
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/022797-LEGRAND-1000.jpg)
Padlock Ø6 mm
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/406316-LEGRAND-1000.jpg)
Manual transfer switch DX³ - for 4 poles - 4-modules devices
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-406315-WEB-R.jpg)
Manual transfer switch DX³ - for 3 poles - 3-modules devices
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-45/022734-LEGRAND-1000.jpg)
Circuit breaker DPX3 1600,3 poles, with rated current of 630A and rotary knob electronic protection unit.
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/406314-LEGRAND-1000.jpg)
Manual transfer switch DX³ - for 2 poles - 2-modules devices
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-406311-WEB-R.jpg)
Aluminium terminal DX³ - 95 mm² for 1.5 module/pole MCB
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-406306-WEB-R.jpg)
Terminal shield DX³ - for 1.5 module/pole products (set of 2)
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/LG-406313-WEB-R.jpg)
Padlock Ø5 mm DX³ - shackle type
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-406312-WEB-R.jpg)
Sealable screw cover for MCB-DX³ - 4 separable poles - 1.5 module per pole
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-406310-WEB-R.jpg)
Aluminium terminal DX³ - 50 mm²
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-30/022798-LEGRAND-1000.jpg)
VISTOP SEALABLE TERMINALSHIELD
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-45/022730_pw_94573.jpg)
VISTOP LEFT HAND SIDE CONTROL
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/LG-406303-WEB-R.jpg)
Support for one Ø5 or Ø6 mm padlock for MCB/RCD/isolating switch DX³
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-406304-WEB-R.jpg)
Sealable screw cover for MCB-DX³ - 4 separable poles - 1 module per pole
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-406305-WEB-R.jpg)
Insulating shield for MCB-DX³ - 1 module per pole
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-406307-WEB-R.jpg)
Spacing unit - DX3
Ilma käibemaksuta