-
Mounting level
-
Number of fans
-
Number of fans
-
Type of profile rail
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Type
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for 19 inch mounting
-
Material
-
Suitable for 19 inch mounting
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Material
-
Type of ventilation
-
Suitable for enclosure building height
-
Suitable for 19 inch rack mounting
-
Suitable for enclosure building height
-
Operating voltage AC 60 Hz
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Length
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Built as slide-in ventilator
-
Model
-
Model
-
Surface protection
-
Model
-
Degree of protection (NEMA)
-
Modular spacing
-
Mounting method
-
Air circulator
-
Rated power
-
Rated power
-
Suitable for aeration/de-aeration
-
Roof ventilator
-
Suitable for cable patch
-
With filter
-
With roof plate
-
With earthing
-
Thread type
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
With front door
-
Material front door
-
Front door locking system
-
Suitable for wall built-in
-
Surface finishing
-
With sidewall
-
Number of doors
-
Number of doors
-
With sidewall
-
With glazed door
-
With base
-
With vertical cable management
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Pre-stamping
-
With rear door
-
Demountable
-
Suitable for outdoor set-up
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Prewired
-
Fitted with door or cover
Linkeo 19 inches freestanding cabinet with single front glass door capacity 47U 800x1000mm flatpack version
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x1000mm flatpack version
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with double front glass door capacity 42U 800x1000mm ready-assembled
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 47U 800x1000mm ready-assembled
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x1000mm flatpack version
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x1000mm ready-assembled
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 47U 800x800mm flatpack version
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x1000mm ready-assembled
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x800mm flatpack version
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with double front glass door capacity 42U 800x800mm ready-assembled
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 47U 800x800mm ready-assembled
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x800mm flatpack version
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x800mm ready-assembled
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x800mm ready-assembled
Ilma käibemaksuta
Linkeo 19 inches extension cabinet with single glass door capacity 42U 800x800mm flatpack version
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 33U 800x800mm flatpack version
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x600mm flatpack version
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with double front glass door capacity 42U 800x600mm ready-assembled
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x600mm flatpack version
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 33U 800x800mm ready-assembled
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x600mm ready-assembled
Ilma käibemaksuta
Linkeo 19 inches extension cabinet with single glass door capacity 42U 800x800mm ready-assembled
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 600x600mm ready-assembled
Ilma käibemaksuta
Linkeo 19 inches freestanding cabinet with single front glass door capacity 24U 800x800mm flatpack version
Ilma käibemaksuta