Liigu edasi põhisisu juurde
Võtke meiega ühendust
E-com
Eesti
Leedu
Läti
Tere tulemast Legrand'ile
Kas soovite *
Jätka [riigi nimi] veebisaidil
Suunake oma riigi veebisaidile
* Teie valik on salvestatud järgmisteks külastusteks
Ettevõte
Legrand tegutseb peaaegu 90 riigis
või vali riik :
AMEERIKA
USA
EUROOPA
SWEDEN
UK
BELARUS
CZECH REPUBLIC
DENMARK
ESTONIA
FINLAND
FRANCE
GERMANY
LATVIA
LITHUANIA
POLAND
SLOVAKIA
Vaata rohkem riike
DPX³ 630 S2 - 100 kA | Legrand Leedu
Tooted
Tooted
ACBs, MCCBs, Head equipment and busbar systems
ACBs, MCCBs, Head equipment and busbar systems
Energy management and measurement
CX³ energy management system
Current transformers (CT)
EMDX³ electrical energy meters
EMDX³ multi-function measuring units
Electrical energy metering on door
Electrical energy metering on rail
Power supervision system
Head equipment
Automatic transfer switch control units
CTX³ control relay
DCX-M changeover switches
DMX protection unit
DPX electronic release
DRX™ 630 adjustable accessories
Fuses
Isolator switches
MPCBs MPX³
Proximity switching 32 to 160 A
Proximity switching from 16 to 100 A
Residual current relay and coils
Thermal relays RTX³
Thermal relays and accessories
Vistop™isolating switches
Supply busbars and distribution blocks
Distribution terminal blocks
Lexiclic
Modular distribution blocks 40 to 250 A
Power distribution blocks
Supply busbars, entry terminals
Cable management
Cable management
DLP cable management
Accessories for flexible cover universal DLP trunking
Aluminium adaptable DLP trunking system
Cable guide with adhesive
DLP-S distribution mini-trunking 15 x 10 / 20 x 12 / 24 x 14 and 16 x 16
DLP-S distribution mini-trunking 32 x 16 / 40 x 16 / 50 x 20 / 60 x 20 and 40 x 40
DLPlus mini-trunking 20 x 12.5 and 32 x 12.5
DLPlus mini-trunking 32 x 16 and 40 x 20
DLPlus mini-trunking 60 x 20 and 75 x 20
DLPlus mini-trunking
Flexible cover snap-on DLP trunking - 45 mm cover 50 x 80 and 50 x 105
Flexible cover snap-on DLP trunking black edition – 45 mm cover 50 x 80 and 50 x 130
Flexible cover universal DLP trunking 35 x 105 and 50 x 105 - 85 mm cover
Flexible cover universal DLP trunking 50 x 150 and 50 x 170 - 65 mm cover
Flexible cover universal DLP trunking 50 x 195 - 85 mm cover
Flexible cover universal DLP trunking 50 x 80 and 50 x 105 - 65 mm cover
Flexible cover universal DLP trunking
Mosaic™ Programme socket outlets
Rigid cover DLP-S snap-on trunking 130 x 50
Rigid cover DLP-S snap-on trunking 85 x 50 and 100 x 50
Rigid cover DLP-S universal trunking 100 x 50
Rigid cover DLP-S universal trunking 190 x 50
Rigid cover DLP-S universal trunking
Sockets for flexible cover snap-on DLP trunking black edition 50 x 80 and 50 x 130
Sockets for flexible cover snap-on DLP trunking
Wiring accessories supports for flexible cover DLP trunking
Workstation systems
Desktop multi-outlet extensions
Floorboxes
Incara
Multi-support sockets
On floor trunking
Snap-on columns
Universal columns
Data networks
Data networks
Accessories data networks
Cable ties
IP65 RJ45 connectors
Audio / video system
AV patch cord
Copper Cat 6 & 7
Legrand cabling system, LCS³ cat. 6
Legrand cabling system, LCS³ cat. 6A and category 7
Patch panel copper (twisted pair) Cat.6&7
Copper cat. 5e
Legrand cabling system, LCS³ cat. 5e
Copper cat. 8
Patch panel copper (twisted pair) Cat.8
Enclosures
19'' Bati-rack
Altis™ 19'' freestanding cabinets IP 55 - IK 10
LCS³ enclosures
Linkeo 19'' and 10'' wall-mounting cabinets
Linkeo 19'' freestanding cabinets
Energy distribution
Power distribution unit (PDU)
Fibre optic
LCS³ fibre optic
Patch cord copper (twisted pair)
PoE Wi
Door entry system and detection
Door entry system and detection
Audio kits Cofrel
Colour video and audio door entry kits
Indoor station
Audio station
Video
Optical barrier and door contact
Other bells
Outdoor panel
Audio
Cofrel
For Video
Sfera
Radio wireless bells
Technical alarm detectors for domestic premises
Hospital solution
Hospital solution
Bed-Head Trucking Units
Industrial flexible tubes
Industrial flexible tubes
RTA flexbile tube PVC
RTA flexbile tube PVC/ Metal
RTA flexible tube steel
RTA flexible tubes polyamide SFP
Installation equipment and connection
Installation equipment and connection
Batibox
Colson
Duplix marking system
EcoBatibox
Fixing devices for conduits
Flexible conduits
Nylbloc
Plexo industrial boxes
Installation material
Installation material
Cabling components and marking systems
CAB 3™ marking system
Colring™ equipment cable ties
Lina 25™ ducting and halogen-free trunking
Memocab™ marking system
Starfix™ ferrules and crimping tools
Transcab cable ducting
Viking terminal blocks
Control and signalling devices, transformers and power supplies
Cam switches
Osmoz control and signalling units
Power supplies
Transformers
Green'up sockets and charging stations for electric vehicles
Green'up™ Access sockets 16 A - 230 V - 16 A EV
Green'up™ Premium charging stations
Industrial sockets and other equipment
Bells and Sirens
Hypra
P 17 Tempra
Warning lights
Lighting management, emergency lighting, access control and safety equipment
Lighting management, emergency lighting, access control and safety equipment
Access control and safety equipment
Access control stand-alone keypads and badge readers
Fire detection and alarm panels, automatic sensors
Safety boxes
Sounders, sounder beacons, bells, electromagnetic door holder and safety electrical power supplies
Emergency lighting
Accessories emergency lighting
B65
B66
BAES / BAEH
LED Twinspot emergency lighting luminaires
LED portable lamps
LSC
LVS2 (Legrand Vision System)
Labels
Lipso
Self-contained emergency lighting luminaires
U21
U33/ U34
URA ONE
URASPOT
Lighting management and indoor/outdoor lighting
Configuration tools and accessories
DALI management
Fluorescent striplights
IP 44/54/55 weatherproof bulkhead lights
KNX
Lighting Management sensors for 1 circuit
Lighting Management sensors for managing several circuits
Motion sensors for 1 circuit
MCBs, RCDs and Din Rail equipment
MCBs, RCDs and Din Rail equipment
Dimmers, relays, transformers, power supplies and accessories
Lighting management remote control dimmers
Socket outlets and special modular supports
Switching mode power supplies
Time delay relays
Transformers, buzzers and bells
RCCBs, MCBs, RCBOs, add-on modules and accessories
Add
DX³ Stop Arc - bottom side supply
Isolating switches DX³-IS
Isolating switches RX³
MCBs DX³ - 16 kA - direct current
MCBs DX³ - 25 kA
MCBs DX³ - 36 kA
MCBs DX³ - 50 kA
MCBs DX³ 10000 - 16 kA
MCBs DX³ 6000 - 10 kA
MCBs RX³ 3000
MCBs RX³ 4500
MCBs RX³ 6000
MCBs TX³ 10000
MCBs TX³ 6000
Manual transfer switch DX³ and accessories
Miniature circuit breaker (MCB)
RCBOs DX³ 6000 - 6 kA
RCBOs DX³ 6000 - 10 kA
RCCBs - DX³-ID
RCCBs RX³
RCCBs TX³ residual current circuit breakers
STOP&GO automatic resetting
Signalling, remote tripping auxiliaries and motorised controls DX³
Surge protective devices and other control and signalling devices
Auxiliaries for contactors CX³
CX³ changeover switches, push-buttons, control switches and LED indicators
Class I + II (T1+T2) low voltage SPDs
Class II (T2) low voltage SPDs
Class II (T2) low voltage SPDs with integrated protection
Complete photovoltaic enclosures
Domestic cartridge fuses
Domestic fuse carriers
Equipment for photovoltaics
Isolating fuse carriers
Power contactors with handle CX³
Power contactors without handle CX³
Pulse operated latching relays CX³
SPDs for communication lines (telephone, X-DSL)
Time and light sensitive switches
Analogue time switches
Electronic time-lag switches
Light sensitive switches
MicroRex Plus 2 - programmable time switches -
Programmable time switches
Portable products
Portable products
Lighting equipment
Multi-socket outlets
Multi-outlet extensions with cord
Multi-outlet extensions without cord
Multi-outlet towers with cord
Multi-socket plugs and extensions
Multifunction multi-outlet extensions with cord
Plastic single-socket plugs and extensions
Rubber single-socket plugs and extensions
Shaverlights
Special plugs & sockets
Spotlights, dimmable night lamps and night light
Travel adaptors and TV plugs
USB chargers
Power enclosures
Power enclosures
Ready to use cabinets and enclosures
British standard consumer units
Ekinoxe
Nedbox
Practibox
RWN
XL3 (S) ready to use
Self-assembly cabinets and enclosures
Accessories self-assembly cabinet
Drivia
GTL
XL3 (S)
Weatherproof enclosures and accessories
Accessories weatherproof enclosures
Altis
Atlantic
Atlantic, Marina Accessories
Marina
Plexo³
Smart home
Smart home
Home Network
FttH - Fibre to the Home
Patch cord copper (twisted pair)
Telecommunications patch cord
Hotel equipment
KNX for hotel equipment
My Home
Accessories My Home
Alarm
Axolute accessories
Celiane
Energy management
Home touch
Lighting management
Valena Life/Allure
Netatmo stand alone products
Climate control
Security
Smart electrical panel
CX3 with Netatmo
with Netatmo wireless control
Celiane with Netatmo
Plexo
Valena with Netatmo
UPS
UPS
1-phase
DAKER DK PLUS
Keor LP
Keor Line RT
Keor PDU
Keor S
Megaline
3-phase
ARCHIMOD
KEOR Compact
KEOR HP
KEOR HPE
KEOR MOD
KEOR T EVO
KEOR T
TRIMOD
Communication accessories
Line interactive
Keor SP
Keor SPX
Keor multiplug
Niky S
Weatherproof wiring accessories and boxes
Weatherproof wiring accessories and boxes
Plexo IP55
Plexo Alarm transfer device
Plexo Antenna socket
Plexo Cable outlet
Plexo Emergency stop
Plexo Gas detector
Plexo Push-switch button
Plexo RJ 45
Plexo Room thermostat
Plexo Socket outlet
Plexo Timer
Plexo accessories
Plexo adapter
Plexo cable entry sleeve
Plexo cover
Plexo flush mounting box
Plexo movement sensor
Plexo switch
Plexo™ 66 complete flush-mounting
Plexo™ 66 complete surface-mounting
Plexo™ surface mounting boxes IP 55 - IK 07
Plexp Plates, covers & accessories
Soliroc
Soliroc Accessories
Soliroc Antenna socket box
Soliroc Appliance connection box
Soliroc Blind cover
Soliroc Cover frame
Soliroc Information light signal
Soliroc Installation switch
Soliroc Movement sensor complete
Soliroc Push-switch button
Soliroc RJ 45 socket
Soliroc Socket outlet
Soliroc Surface mounting frame
Soliroc Timer
Soliroc Transition adapter
Wiring devices
Wiring devices
Celiane
Celiane Accessories
Celiane Audio video sockets
Celiane Chimes
Celiane DIY
Celiane Heating management controls
Celiane Lighting controls
Celiane Loudspeaker sockets
Celiane Multimedia sockets
Celiane Plates & covers
Celiane RJ sockets
Celiane Roller shutters controls
Celiane Socket outlet
Celiane Sound distribution
Celiane Telephone sockets
Celiane Television sockets
Celiane USB charging sockets
Flush mounting boxes
Installation boxes
Junction boxes
Forix
Forix Data sockets
Forix Lighting controls
Forix Plates, covers & accessories
Forix Socket outlet
Forix Television sockets
Mosaic
Program Mosaic Accessories
Program Mosaic Adaptors for RJ 45
Program Mosaic Audio and video sockets
Program Mosaic Buzzer
Program Mosaic Lighting controls
Program Mosaic Plates
Program Mosaic RJ45 sockets
Program Mosaic Roller blinds controls
Program Mosaic Signal lighting
Program Mosaic Socket outlet
Program Mosaic Support
Program Mosaic Television sockets
Program Mosaic Temperature regulation
Program Mosaic USB charging sockets
Program Mosaic Ventilation control, emergency and key switches, relay
Program Mosaic Wireless power chargers
Specific functions for healthcare buildings
Niloe Step
Niloe Step Accessories
Niloe Step Data sockets
Niloe Step Heating regulation
Niloe Step Lighting controls
Niloe Step Plates
Niloe Step Roller blinds controls
Niloe Step Socket outlet
Niloe Step Television sockets
Niloe Step USB charging sockets
Niloe
Niloe Accessories
Niloe Data sockets
Niloe Heating regulation
Niloe Lighting controls
Niloe Outlets
Niloe Phone sockets
Niloe Plates
Niloe Roller blinds controls
Niloe Socket outlet
Niloe Television sockets
Niloe USB charging sockets
Others
Others Plates, covers & accessories
Others Socket outlet
Valena Life/Allure
Valena Life/Allure Audio video sockets
Valena Life/Allure Data sockets
Valena Life/Allure Heating management controls
Valena Life/Allure Lighting controls
Valena Life/Allure Loudspeaker sockets
Valena Life/Allure Multimedia sockets
Valena Life/Allure Plates, covers & accessories
Valena Life/Allure Roller shutters controls
Valena Life/Allure Socket outlet
Valena Life/Allure Sound distribution
Valena Life/Allure Telephone and RJ sockets
Valena Life/Allure Television sockets
Valena Life/Allure USB charging sockets
Valena
Valena Audio video sockets
Valena Data sockets
Valena Heating management controls
Valena Lighting controls
Valena Plates, covers & accessories
Valena Roller shutters controls
Valena Socket outlet
Valena Sound distribution
Valena Television sockets
Valena USB charging sockets
Industrial products
Industrial products
Ensto-enclosures
Thermoplastic enclosures
Polyester enclosures
Distribution enclosures
Aluminium enclosures
Fire protection junction boxes
Enclosure kits
Common enclosure accessories
Ensto-components
Connectors
Fire protection junction boxes
Load break switches
Fuse bases
Mounting boxes
Lighting
Lighting
Office
Aamu
Aava
Alpo
Anna
Anna System
Avara
Diana Flat LED
Frida
Primus
Downlights
Carnival
Velox- downlights
Velox Deco
Velox Frameless
Velox- paneels
Industrial
Farmline
Flip
HB360
Line
Monix Slim
Tino
Tino ramp
Tube
Sport
Sport
Shop
Formi
Marlo
Marlo ramp
Navi
Tino
Tino ramp
Wall- and ceiling
Alunette
Aluno
AVD370
AVD550
AVR1 ja AVR4
AVR20 - 6
AVR254
AVR320
AVR400
AVR7
AVR70 - 72
ECO320
Lampett
Lumo
Luxova
Titan
Workpoint
Ali IP21
Alisa IP44
Ami
AVR66
AVR67
Facade
Largo
Forte
AVR8
AVR51-52
Opus
Solo
Viva
Park
Alura LED
Camillo
Citrine
Kazu
Kio LED
Maestro
Opera
Opera Deco
Oyo
Perla
Pilzeo
Saga
Solist
Tori
Zela
Street and road
Albany LED
Ampera Evo
Axia 2
Citea NG
Flexia
Hestia LED
Izylum
Teceo
Ymera
Yoa
Floodlights
Induflood
Neos LED
Omniflood
Garden
Aaria
Deck LED Set
Gala
Käpy
Lumia
Lumia- spot
Sauna
AVD5
AVH11
AVH15
Heating and frost protection
Heating and frost protection
Panel heaters
Taso, height 400mm
Taso, height 400mm, secondary heater
Lista, height 200mm
Lista, height 200mm, secondary heater
Peta for clothes closets
Roti, for bath rooms, IP24
Beta with electronic thermostat and connection box
Beta with electronic thermostat and connection box, IP24
Beta with electronic thermostat and plug
Beta removable heater with mechanical thermostat and plug
Accessories
Underfloor heating cables
Tassu-underfloor heating cables, 20W/m
Tassu S-underfloor heating cables, 10W/m
ThinKit-underfloor heating cables, 10W/m
ThinMat-underfloor heating mat, 100 W/m²
Accessories
Underfloor heating thermostats
Underfloor heating thermostats
Accessories
Frost protection Cables
Plug’n Heat -frost protection cable
Tash-frost protection cable
Optiheat self-regulating frost protection cables
Accessories
Frost protection thermostats
Frost protection thermostats
Accessories
Electric vehicle charging
Electric vehicle charging
Home charging AC
Ensto One Home
Ensto One
Public charging AC
Ensto Wallbox
Ensto Pro
ACBs, MCCBs, Head equipment and busbar systems
Cable management
Data networks
Door entry system and detection
Hospital solution
Industrial flexible tubes
Installation equipment and connection
Installation material
Lighting management, emergency lighting, access control and safety equipment
MCBs, RCDs and Din Rail equipment
Portable products
Power enclosures
Smart home
UPS
Weatherproof wiring accessories and boxes
Wiring devices
Industrial products
Lighting
Heating and frost protection
Electric vehicle charging
Energy management and measurement
CX³ energy management system
Current transformers (CT)
EMDX³ electrical energy meters
EMDX³ multi-function measuring units
Electrical energy metering on door
Electrical energy metering on rail
Power supervision system
Head equipment
Automatic transfer switch control units
CTX³ control relay
DCX-M changeover switches
DMX protection unit
DPX electronic release
DRX™ 630 adjustable accessories
Fuses
Isolator switches
MPCBs MPX³
Proximity switching 32 to 160 A
Proximity switching from 16 to 100 A
Residual current relay and coils
Thermal relays RTX³
Thermal relays and accessories
Vistop™isolating switches
Supply busbars and distribution blocks
Distribution terminal blocks
Lexiclic
Modular distribution blocks 40 to 250 A
Power distribution blocks
Supply busbars, entry terminals
DLP cable management
Accessories for flexible cover universal DLP trunking
Aluminium adaptable DLP trunking system
Cable guide with adhesive
DLP-S distribution mini-trunking 15 x 10 / 20 x 12 / 24 x 14 and 16 x 16
DLP-S distribution mini-trunking 32 x 16 / 40 x 16 / 50 x 20 / 60 x 20 and 40 x 40
DLPlus mini-trunking 20 x 12.5 and 32 x 12.5
DLPlus mini-trunking 32 x 16 and 40 x 20
DLPlus mini-trunking 60 x 20 and 75 x 20
DLPlus mini-trunking
Flexible cover snap-on DLP trunking - 45 mm cover 50 x 80 and 50 x 105
Flexible cover snap-on DLP trunking black edition – 45 mm cover 50 x 80 and 50 x 130
Flexible cover universal DLP trunking 35 x 105 and 50 x 105 - 85 mm cover
Flexible cover universal DLP trunking 50 x 150 and 50 x 170 - 65 mm cover
Flexible cover universal DLP trunking 50 x 195 - 85 mm cover
Flexible cover universal DLP trunking 50 x 80 and 50 x 105 - 65 mm cover
Flexible cover universal DLP trunking
Mosaic™ Programme socket outlets
Rigid cover DLP-S snap-on trunking 130 x 50
Rigid cover DLP-S snap-on trunking 85 x 50 and 100 x 50
Rigid cover DLP-S universal trunking 100 x 50
Rigid cover DLP-S universal trunking 190 x 50
Rigid cover DLP-S universal trunking
Sockets for flexible cover snap-on DLP trunking black edition 50 x 80 and 50 x 130
Sockets for flexible cover snap-on DLP trunking
Wiring accessories supports for flexible cover DLP trunking
Workstation systems
Desktop multi-outlet extensions
Floorboxes
Incara
Multi-support sockets
On floor trunking
Snap-on columns
Universal columns
Accessories data networks
Cable ties
IP65 RJ45 connectors
Audio / video system
AV patch cord
Copper Cat 6 & 7
Legrand cabling system, LCS³ cat. 6
Legrand cabling system, LCS³ cat. 6A and category 7
Patch panel copper (twisted pair) Cat.6&7
Copper cat. 5e
Legrand cabling system, LCS³ cat. 5e
Copper cat. 8
Patch panel copper (twisted pair) Cat.8
Enclosures
19'' Bati-rack
Altis™ 19'' freestanding cabinets IP 55 - IK 10
LCS³ enclosures
Linkeo 19'' and 10'' wall-mounting cabinets
Linkeo 19'' freestanding cabinets
Energy distribution
Power distribution unit (PDU)
Fibre optic
LCS³ fibre optic
Patch cord copper (twisted pair)
PoE Wi
Audio kits Cofrel
Colour video and audio door entry kits
Indoor station
Audio station
Video
Optical barrier and door contact
Other bells
Outdoor panel
Audio
Cofrel
For Video
Sfera
Radio wireless bells
Technical alarm detectors for domestic premises
Bed-Head Trucking Units
RTA flexbile tube PVC
RTA flexbile tube PVC/ Metal
RTA flexible tube steel
RTA flexible tubes polyamide SFP
Batibox
Colson
Duplix marking system
EcoBatibox
Fixing devices for conduits
Flexible conduits
Nylbloc
Plexo industrial boxes
Cabling components and marking systems
CAB 3™ marking system
Colring™ equipment cable ties
Lina 25™ ducting and halogen-free trunking
Memocab™ marking system
Starfix™ ferrules and crimping tools
Transcab cable ducting
Viking terminal blocks
Control and signalling devices, transformers and power supplies
Cam switches
Osmoz control and signalling units
Power supplies
Transformers
Green'up sockets and charging stations for electric vehicles
Green'up™ Access sockets 16 A - 230 V - 16 A EV
Green'up™ Premium charging stations
Industrial sockets and other equipment
Bells and Sirens
Hypra
P 17 Tempra
Warning lights
Access control and safety equipment
Access control stand-alone keypads and badge readers
Fire detection and alarm panels, automatic sensors
Safety boxes
Sounders, sounder beacons, bells, electromagnetic door holder and safety electrical power supplies
Emergency lighting
Accessories emergency lighting
B65
B66
BAES / BAEH
LED Twinspot emergency lighting luminaires
LED portable lamps
LSC
LVS2 (Legrand Vision System)
Labels
Lipso
Self-contained emergency lighting luminaires
U21
U33/ U34
URA ONE
URASPOT
Lighting management and indoor/outdoor lighting
Configuration tools and accessories
DALI management
Fluorescent striplights
IP 44/54/55 weatherproof bulkhead lights
KNX
Lighting Management sensors for 1 circuit
Lighting Management sensors for managing several circuits
Motion sensors for 1 circuit
Dimmers, relays, transformers, power supplies and accessories
Lighting management remote control dimmers
Socket outlets and special modular supports
Switching mode power supplies
Time delay relays
Transformers, buzzers and bells
RCCBs, MCBs, RCBOs, add-on modules and accessories
Add
DX³ Stop Arc - bottom side supply
Isolating switches DX³-IS
Isolating switches RX³
MCBs DX³ - 16 kA - direct current
MCBs DX³ - 25 kA
MCBs DX³ - 36 kA
MCBs DX³ - 50 kA
MCBs DX³ 10000 - 16 kA
MCBs DX³ 6000 - 10 kA
MCBs RX³ 3000
MCBs RX³ 4500
MCBs RX³ 6000
MCBs TX³ 10000
MCBs TX³ 6000
Manual transfer switch DX³ and accessories
Miniature circuit breaker (MCB)
RCBOs DX³ 6000 - 6 kA
RCBOs DX³ 6000 - 10 kA
RCCBs - DX³-ID
RCCBs RX³
RCCBs TX³ residual current circuit breakers
STOP&GO automatic resetting
Signalling, remote tripping auxiliaries and motorised controls DX³
Surge protective devices and other control and signalling devices
Auxiliaries for contactors CX³
CX³ changeover switches, push-buttons, control switches and LED indicators
Class I + II (T1+T2) low voltage SPDs
Class II (T2) low voltage SPDs
Class II (T2) low voltage SPDs with integrated protection
Complete photovoltaic enclosures
Domestic cartridge fuses
Domestic fuse carriers
Equipment for photovoltaics
Isolating fuse carriers
Power contactors with handle CX³
Power contactors without handle CX³
Pulse operated latching relays CX³
SPDs for communication lines (telephone, X-DSL)
Time and light sensitive switches
Analogue time switches
Electronic time-lag switches
Light sensitive switches
MicroRex Plus 2 - programmable time switches -
Programmable time switches
Lighting equipment
Multi-socket outlets
Multi-outlet extensions with cord
Multi-outlet extensions without cord
Multi-outlet towers with cord
Multi-socket plugs and extensions
Multifunction multi-outlet extensions with cord
Plastic single-socket plugs and extensions
Rubber single-socket plugs and extensions
Shaverlights
Special plugs & sockets
Spotlights, dimmable night lamps and night light
Travel adaptors and TV plugs
USB chargers
Ready to use cabinets and enclosures
British standard consumer units
Ekinoxe
Nedbox
Practibox
RWN
XL3 (S) ready to use
Self-assembly cabinets and enclosures
Accessories self-assembly cabinet
Drivia
GTL
XL3 (S)
Weatherproof enclosures and accessories
Accessories weatherproof enclosures
Altis
Atlantic
Atlantic, Marina Accessories
Marina
Plexo³
Home Network
FttH - Fibre to the Home
Patch cord copper (twisted pair)
Telecommunications patch cord
Hotel equipment
KNX for hotel equipment
My Home
Accessories My Home
Alarm
Axolute accessories
Celiane
Energy management
Home touch
Lighting management
Valena Life/Allure
Netatmo stand alone products
Climate control
Security
Smart electrical panel
CX3 with Netatmo
with Netatmo wireless control
Celiane with Netatmo
Plexo
Valena with Netatmo
1-phase
DAKER DK PLUS
Keor LP
Keor Line RT
Keor PDU
Keor S
Megaline
3-phase
ARCHIMOD
KEOR Compact
KEOR HP
KEOR HPE
KEOR MOD
KEOR T EVO
KEOR T
TRIMOD
Communication accessories
Line interactive
Keor SP
Keor SPX
Keor multiplug
Niky S
Plexo IP55
Plexo Alarm transfer device
Plexo Antenna socket
Plexo Cable outlet
Plexo Emergency stop
Plexo Gas detector
Plexo Push-switch button
Plexo RJ 45
Plexo Room thermostat
Plexo Socket outlet
Plexo Timer
Plexo accessories
Plexo adapter
Plexo cable entry sleeve
Plexo cover
Plexo flush mounting box
Plexo movement sensor
Plexo switch
Plexo™ 66 complete flush-mounting
Plexo™ 66 complete surface-mounting
Plexo™ surface mounting boxes IP 55 - IK 07
Plexp Plates, covers & accessories
Soliroc
Soliroc Accessories
Soliroc Antenna socket box
Soliroc Appliance connection box
Soliroc Blind cover
Soliroc Cover frame
Soliroc Information light signal
Soliroc Installation switch
Soliroc Movement sensor complete
Soliroc Push-switch button
Soliroc RJ 45 socket
Soliroc Socket outlet
Soliroc Surface mounting frame
Soliroc Timer
Soliroc Transition adapter
Celiane
Celiane Accessories
Celiane Audio video sockets
Celiane Chimes
Celiane DIY
Celiane Heating management controls
Celiane Lighting controls
Celiane Loudspeaker sockets
Celiane Multimedia sockets
Celiane Plates & covers
Celiane RJ sockets
Celiane Roller shutters controls
Celiane Socket outlet
Celiane Sound distribution
Celiane Telephone sockets
Celiane Television sockets
Celiane USB charging sockets
Flush mounting boxes
Installation boxes
Junction boxes
Forix
Forix Data sockets
Forix Lighting controls
Forix Plates, covers & accessories
Forix Socket outlet
Forix Television sockets
Mosaic
Program Mosaic Accessories
Program Mosaic Adaptors for RJ 45
Program Mosaic Audio and video sockets
Program Mosaic Buzzer
Program Mosaic Lighting controls
Program Mosaic Plates
Program Mosaic RJ45 sockets
Program Mosaic Roller blinds controls
Program Mosaic Signal lighting
Program Mosaic Socket outlet
Program Mosaic Support
Program Mosaic Television sockets
Program Mosaic Temperature regulation
Program Mosaic USB charging sockets
Program Mosaic Ventilation control, emergency and key switches, relay
Program Mosaic Wireless power chargers
Specific functions for healthcare buildings
Niloe Step
Niloe Step Accessories
Niloe Step Data sockets
Niloe Step Heating regulation
Niloe Step Lighting controls
Niloe Step Plates
Niloe Step Roller blinds controls
Niloe Step Socket outlet
Niloe Step Television sockets
Niloe Step USB charging sockets
Niloe
Niloe Accessories
Niloe Data sockets
Niloe Heating regulation
Niloe Lighting controls
Niloe Outlets
Niloe Phone sockets
Niloe Plates
Niloe Roller blinds controls
Niloe Socket outlet
Niloe Television sockets
Niloe USB charging sockets
Others
Others Plates, covers & accessories
Others Socket outlet
Valena Life/Allure
Valena Life/Allure Audio video sockets
Valena Life/Allure Data sockets
Valena Life/Allure Heating management controls
Valena Life/Allure Lighting controls
Valena Life/Allure Loudspeaker sockets
Valena Life/Allure Multimedia sockets
Valena Life/Allure Plates, covers & accessories
Valena Life/Allure Roller shutters controls
Valena Life/Allure Socket outlet
Valena Life/Allure Sound distribution
Valena Life/Allure Telephone and RJ sockets
Valena Life/Allure Television sockets
Valena Life/Allure USB charging sockets
Valena
Valena Audio video sockets
Valena Data sockets
Valena Heating management controls
Valena Lighting controls
Valena Plates, covers & accessories
Valena Roller shutters controls
Valena Socket outlet
Valena Sound distribution
Valena Television sockets
Valena USB charging sockets
Ensto-enclosures
Thermoplastic enclosures
Polyester enclosures
Distribution enclosures
Aluminium enclosures
Fire protection junction boxes
Enclosure kits
Common enclosure accessories
Ensto-components
Connectors
Fire protection junction boxes
Load break switches
Fuse bases
Mounting boxes
Office
Aamu
Aava
Alpo
Anna
Anna System
Avara
Diana Flat LED
Frida
Primus
Downlights
Carnival
Velox- downlights
Velox Deco
Velox Frameless
Velox- paneels
Industrial
Farmline
Flip
HB360
Line
Monix Slim
Tino
Tino ramp
Tube
Sport
Sport
Shop
Formi
Marlo
Marlo ramp
Navi
Tino
Tino ramp
Wall- and ceiling
Alunette
Aluno
AVD370
AVD550
AVR1 ja AVR4
AVR20 - 6
AVR254
AVR320
AVR400
AVR7
AVR70 - 72
ECO320
Lampett
Lumo
Luxova
Titan
Workpoint
Ali IP21
Alisa IP44
Ami
AVR66
AVR67
Facade
Largo
Forte
AVR8
AVR51-52
Opus
Solo
Viva
Park
Alura LED
Camillo
Citrine
Kazu
Kio LED
Maestro
Opera
Opera Deco
Oyo
Perla
Pilzeo
Saga
Solist
Tori
Zela
Street and road
Albany LED
Ampera Evo
Axia 2
Citea NG
Flexia
Hestia LED
Izylum
Teceo
Ymera
Yoa
Floodlights
Induflood
Neos LED
Omniflood
Garden
Aaria
Deck LED Set
Gala
Käpy
Lumia
Lumia- spot
Sauna
AVD5
AVH11
AVH15
Panel heaters
Taso, height 400mm
Taso, height 400mm, secondary heater
Lista, height 200mm
Lista, height 200mm, secondary heater
Peta for clothes closets
Roti, for bath rooms, IP24
Beta with electronic thermostat and connection box
Beta with electronic thermostat and connection box, IP24
Beta with electronic thermostat and plug
Beta removable heater with mechanical thermostat and plug
Accessories
Underfloor heating cables
Tassu-underfloor heating cables, 20W/m
Tassu S-underfloor heating cables, 10W/m
ThinKit-underfloor heating cables, 10W/m
ThinMat-underfloor heating mat, 100 W/m²
Accessories
Underfloor heating thermostats
Underfloor heating thermostats
Accessories
Frost protection Cables
Plug’n Heat -frost protection cable
Tash-frost protection cable
Optiheat self-regulating frost protection cables
Accessories
Frost protection thermostats
Frost protection thermostats
Accessories
Home charging AC
Ensto One Home
Ensto One
Public charging AC
Ensto Wallbox
Ensto Pro
Turud
Turud
elamud
elamud
Wiring devices
Valena Life/Allure
Niloé
Niloé Step
Céliane
Forix
Plexo
Connected Home
Door entry systems
Energy protection
Distribution cabinets
Earth leakage switches
UPS SOHO
Portable products
Infrastruktūra
Infrastruktūra
Energy protection
Distribution cabinets
Data networks
UPS
Pramonė
Pramonė
Energy protection
Distribution cabinets
Data networks
UPS
Tubes & conduits
Viešbučiai
Viešbučiai
Wiring devices
Valena Life/Allure
Niloé
Niloé Step
Céliane
Forix
Plexo
Energy protection
Distribution cabinets
UPS
muud hooned
muud hooned
Energy protection
Distribution cabinets
Data networks
Cable management
Wiring devices
Mosaic
Soliroc
Plexo
Lighting management
UPS
elamud
Infrastruktūra
Pramonė
Viešbučiai
muud hooned
Wiring devices
Valena Life/Allure
Niloé
Niloé Step
Céliane
Forix
Plexo
Connected Home
Door entry systems
Energy protection
Distribution cabinets
Earth leakage switches
UPS SOHO
Portable products
Energy protection
Distribution cabinets
Data networks
UPS
Energy protection
Distribution cabinets
Data networks
UPS
Tubes & conduits
Wiring devices
Valena Life/Allure
Niloé
Niloé Step
Céliane
Forix
Plexo
Energy protection
Distribution cabinets
UPS
Energy protection
Distribution cabinets
Data networks
Cable management
Wiring devices
Mosaic
Soliroc
Plexo
Lighting management
UPS
Tööriistad ja ressursid
Tööriistad ja ressursid
Allalaadimised
Koolitus
Abi
Tarkvara ja rakendused
Allalaadimised
Koolitus
Abi
Tarkvara ja rakendused
Meist
Meist
Legrand Baltimaad
Meie kaubamärgid
Ettevõtte vastutus
Meie väärtused
Legrand Grupp
Legrand Baltimaad
Meie kaubamärgid
Ettevõtte vastutus
Meie väärtused
Legrand Grupp
Võtke meiega ühendust
E-com
Keel
Eesti
Latviešu
Lietuvių
Otsing