![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033770-WEB-R.jpg)
Patch panel 19 inch - equipped with 24 RJ45 Category 6A UTP
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033772-WEB-R.jpg)
Patch panel 19 inch - equipped with 24 RJ45 Category 6A STP
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033762-WEB-R.jpg)
Patch panel 19 inch - equipped with 24 RJ45 Category 6 STP
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033794-WEB-R.jpg)
Angled Patch panel High density 19 inch - to be equipped with 48 RJ45
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033761-WEB-R.jpg)
Patch panel 19 inch - equipped with 24 RJ45 Category 6 FTP
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033793-WEB-R.jpg)
Patch panel High density 19 inch - to be equipped with 48 RJ45
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033760-WEB-R.jpg)
Patch panel 19 inch - equipped with 24 RJ45 Category 6 UTP
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/051788-LEGRAND-1000.jpg)
Cord for area distribution box - Category 6A - S/FTP - RJ45/stripped - LSZH - 20 m
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-30/051525-LEGRAND-1000.jpg)
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 20 m
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-30/LG-051798-WEB-F.jpg)
Cord for area distribution box - Category 6 - F/UTP - RJ45/stripped - LSZH - 20 m
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/16-05-2024/03-45/LG-033773-WEB-R1.jpg)
6 connectors RJ45 Category 6A UTP
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/051515-LEGRAND-1000.jpg)
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 20 m
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033797-WEB-R.jpg)
Area distribution box to be equipped with up to 24 RJ45 connectors
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-30/051759-LEGRAND-1000.jpg)
Cord for area distribution box - Category 6 - U/UTP - RJ45/stripped - LSZH - 20 m
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033796-WEB-R.jpg)
Area distribution box to be equipped with up to 12 RJ45 connectors
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-30/051524-LEGRAND-1000.jpg)
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 15 m
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/LG-051512-WEB-F.jpg)
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 20 m
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/051787-LEGRAND-1000.jpg)
Cord for area distribution box - Category 6A - S/FTP - RJ45/stripped - LSZH - 15 m
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/LG-051796-WEB-F.jpg)
Cord for area distribution box - Category 6 - F/UTP - RJ45/stripped - LSZH - 8 m
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-30/051514-LEGRAND-1000.jpg)
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 15 m
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/LG-051797-WEB-F.jpg)
Cord for area distribution box - Category 6 - F/UTP - RJ45/stripped - LSZH - 15 m
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-30/051758-LEGRAND-1000.jpg)
Cord for area distribution box - Category 6 - U/UTP - RJ45/stripped - LSZH - 15 m
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033775-WEB-R.jpg)
6 connectors RJ45 Category 6A STP
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/LG-051511-WEB-F.jpg)
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 15 m
Bez PVN