-
Type of accessory/spare part
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Type of accessory/spare part
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Max. rated operation voltage Ue
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Release class
-
Mounting method
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416795-LEGRAND-1000.jpg)
Thermal overload relay RTX3 800 520-800A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416792-LEGRAND-1000.jpg)
Thermal overload relay RTX3 800 200-330A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416794-LEGRAND-1000.jpg)
Thermal overload relay RTX3 800 400-630A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416793-LEGRAND-1000.jpg)
Thermal overload relay RTX3 800 260-400A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416790-LEGRAND-1000.jpg)
Thermal overload relay RTX3 400 200-330A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416791-LEGRAND-1000.jpg)
Thermal overload relay RTX3 400 260-400A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416786-LEGRAND-1000.jpg)
Thermal overload relay RTX3 400 85-125A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416787-LEGRAND-1000.jpg)
Thermal overload relay RTX3 400 100-160A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416788-LEGRAND-1000.jpg)
Thermal overload relay RTX3 400 120-185A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416789-LEGRAND-1000.jpg)
Thermal overload relay RTX3 400 160-240A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416780-LEGRAND-1000.jpg)
Thermal overload relay RTX3 225 65-100A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416781-LEGRAND-1000.jpg)
Thermal overload relay RTX3 225 85-125A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416782-LEGRAND-1000.jpg)
Thermal overload relay RTX3 225 100-160A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416783-LEGRAND-1000.jpg)
Thermal overload relay RTX3 225 120-185A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416784-LEGRAND-1000.jpg)
Thermal overload relay RTX3 225 160-240A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416773-LEGRAND-1000.jpg)
Thermal overload relay RTX3 150 70-95A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416774-LEGRAND-1000.jpg)
Thermal overload relay RTX3 150 80-100A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416775-LEGRAND-1000.jpg)
Thermal overload relay RTX3 150 110-150A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416763-LEGRAND-1000.jpg)
Thermal overload relay RTX3 150 70-95A Class 10A
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416764-LEGRAND-1000.jpg)
Thermal overload relay RTX3 150 80-100A Class 10A
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416765-LEGRAND-1000.jpg)
Thermal overload relay RTX3 150 110-150A Class 10A
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416770-LEGRAND-1000.jpg)
Thermal overload relay RTX3 150 45-65A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416771-LEGRAND-1000.jpg)
Thermal overload relay RTX3 150 54-75A Class 10A Differential
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/416772-LEGRAND-1000.jpg)
Thermal overload relay RTX3 150 63-85A Class 10A Differential
Bez PVN