-
Cover width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for depth of wall duct
-
Suitable for duct depth
-
Material
-
Suitable for
-
Material quality
-
Number of covers
-
Mounting method cover
-
Material quality
-
Material quality
-
Mounting method cover
-
Number of covers
-
Shape
-
Cover width 1
-
Covers supplied with the product
-
Cover width 1
-
Angle
-
Cover width 2
-
Length
-
Surface protection
-
Symmetric
-
Model
-
Cover width 3
-
Model
-
Direction
-
Model
-
Model
-
Model
-
Bottom perforation
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Joint cover
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
With duct connector
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/LG-638024-WEB-R.jpg)
Flat junction for Snap-on DLP-S trunking 85x50mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/LG-638030-WEB-R.jpg)
Snap-on DLP-S trunking 100x50mm, 1 compartment, with rigid cover of width 45mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/LG-638034-WEB-R.jpg)
Flat junction for Snap-on or Universal DLP-S trunking 100x50mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/LG-638020-WEB-R.jpg)
Snap-on DLP-S trunking 85x50mm, 1 compartment, with rigid cover of width 45mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638025-WEB-R.jpg)
End-cap for Snap-on DLP-S trunking 85x50mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638017-WEB-R.jpg)
Internal angle for Snap-on DLP-S trunking 100x50mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638018-WEB-R.jpg)
External angle for Snap-on DLP-S trunking 100x50mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638019-WEB-R.jpg)
Flat angle for Snap-on DLP-S trunking 100x50mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638027-WEB-R.jpg)
Internal angle for Snap-on DLP-S trunking 85x50mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638028-WEB-R.jpg)
External angle for Snap-on DLP-S trunking 85x50mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638029-WEB-R.jpg)
Flat angle for Snap-on DLP-S trunking 85x50mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638008-WEB-R.jpg)
Separation partition for Snap-on or Universal DLP-S trunking
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638036-WEB-R.jpg)
Body joint for Snap-on DLP-S trunking 100x50mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638035-WEB-R.jpg)
End-cap for Snap-on DLP-S trunking 100x50mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638026-WEB-R.jpg)
Body joint for Snap-on DLP-S trunking 85x50mm
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/638000-LEGRAND-1000.jpg)
Cover joint 45mm
Bez PVN