FILTRI
Notīrīt visus
Category
Tehniskie parametri
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Number of switches
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Degree of protection (NEMA)
-
Device construction
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/16-15/LG-419331-WEB-R.jpg)
Legrand
RX³
REF. 419331
Isolating switch RX³ 4P 63A
18,42 €
/
Piece
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/16-15/LG-419330-WEB-R.jpg)
Legrand
RX³
REF. 419330
Isolating switch RX³ 4P 40A
18,04 €
/
Piece
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/16-15/LG-419328-WEB-R.jpg)
Legrand
RX³
REF. 419328
Isolating switch RX³ 3P 63A
14,13 €
/
Piece
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/16-15/LG-419327-WEB-R.jpg)
Legrand
RX³
REF. 419327
Isolating switch RX³ 3P 40A
13,62 €
/
Piece
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.