-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419923-WEB-R.jpg)
MCB RX3 6000A 4 pole 63A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419922-WEB-R.jpg)
MCB RX3 6000A 4 pole 50A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419921-WEB-R.jpg)
MCB RX3 6000A 4 pole 40A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/419255-LEGRAND-1000.jpg)
MCB RX3 6000A 4 pole 10A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/419256-LEGRAND-1000.jpg)
MCB RX3 6000A 4 pole 13A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/419257-LEGRAND-1000.jpg)
MCB RX3 6000A 4 pole 16A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419914-WEB-R.jpg)
MCB RX3 6000A 4 pole 6A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419920-WEB-R.jpg)
MCB RX3 6000A 4 pole 32A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419890-WEB-R.jpg)
MCB RX3 6000A 3 pole 63A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419889-WEB-R.jpg)
MCB RX3 6000A 3 pole 50A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419802-WEB-R.jpg)
MCB RX3 6000A 3 pole 63A curve B
Bez PVN
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
MCB RX3 6000A 3 pole 50A curve B
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419879-WEB-R.jpg)
MCB RX3 6000A 2 pole 63A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419878-WEB-R.jpg)
MCB RX3 6000A 2 pole 50A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419791-WEB-R.jpg)
MCB RX3 6000A 2 pole 63A curve B
Bez PVN
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
MCB RX3 6000A 2 pole 50A curve B
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419888-WEB-R.jpg)
MCB RX3 6000A 3 pole 40A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419230-WEB-R.jpg)
MCB RX3 6000A 2 pole 63A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419164-WEB-R.jpg)
MCB RX3 6000A 2 pole 63A curve B
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419229-WEB-R.jpg)
MCB RX3 6000A 2 pole 50A curve C
Bez PVN
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
MCB RX3 6000A 3 pole 40A curve B
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419798-WEB-R.jpg)
MCB RX3 6000A 3 pole 25A curve B
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419886-WEB-R.jpg)
MCB RX3 6000A 3 pole 25A curve C
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/LG-419887-WEB-R.jpg)
MCB RX3 6000A 3 pole 32A curve C
Bez PVN