FILTRI
Notīrīt visus
Tehniskie parametri
-
Number of buses/couplings
-
Type of connector
-
Category
-
Special tool necessary
-
Model
-
Suitable for round cable
-
Mounting method
-
Mounting method
-
Suitable for flat cable
-
Suitable for solid conductors
-
Suitable for litz wire conductor
-
AWG-range
-
Number of height units
-
Suitable for number of connectors
-
Screened
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Cable support
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033785-WEB-R.jpg)
Legrand
LCS3
REF. 033785
6 connectors RJ45 Category 8 STP
1 394,26 €
/
Piece
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033782-WEB-R.jpg)
Legrand
LCS3
REF. 033782
Patch panel 19 inch - equipped with 24 RJ45 Category 8 STP
1 218,27 €
/
Piece
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033792-WEB-R.jpg)
Legrand
LCS3
REF. 033792
Angled Patch panel 19 inch - to be equipped with 24 RJ45
170,65 €
/
Piece
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033791-WEB-R.jpg)
Legrand
LCS3
REF. 033791
Patch panel 19 inch - to be equipped with cassettes and 24 RJ45
72,77 €
/
Piece
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-033790-WEB-R.jpg)
Legrand
LCS3
REF. 033790
Patch panel 19 inch - empty cassettes to be equipped with 24 RJ45
55,19 €
/
Piece
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.