FILTRAI
Išvalyti visus
Kategorija
Techninės charakteristikos
-
Mounting level
-
Suitable for roof planking
-
Type of profile rail
-
Suitable for bottom planking
-
Material
-
Material
-
Material
-
Suitable for 19 inch mounting
-
Type of ventilation
-
Model
-
Model
-
Model
-
Degree of protection (NEMA)
-
Modular spacing
-
With roof plate
-
With earthing
-
With de-aeration
-
With front door
-
Material front door
-
Front door locking system
-
Surface finishing
-
Surface finishing
-
With sidewall
-
Number of doors
-
With cable entry
-
With glazed door
-
With base
-
Number of height units
-
With vertical cable management
-
Max. load capacity
-
With rear door
-
Demountable
-
Suitable for outdoor set-up
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Fitted with rainproof plate protection

Legrand
LCS2
REF. 046498
Roof for 19 inches bati-rack for 4 uprights 535 x 600mm
131,40 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Legrand
LCS2
REF. 046499
Set of 4 casters for bati-rack 19 inches
155,83 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Legrand
LCS2
REF. 046395
Bati-rack 19 inches 42U
437,12 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Legrand
LCS2
REF. 046396
Bati-rack 19 inches 42U
688,16 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Legrand
LCS2
REF. 046397
Cable management sleeve for 19 inches bati-rack uprights
188,04 €
/
Vienetas
Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.